diff options
author | Christopher Wiley | 2016-07-12 13:46:08 -0500 |
---|---|---|
committer | Christopher Wiley | 2016-07-13 16:28:22 -0500 |
commit | 30b1d2976873e3fe3cf7b8c5f381848c9c1ccdb2 (patch) | |
tree | 17b935b168348ef75a025d6a66f209b7d4bb7407 /server.cpp | |
parent | 9ec15f8a0ea75a9032c166096f2dde09bab74c8d (diff) | |
download | system-connectivity-wificond-30b1d2976873e3fe3cf7b8c5f381848c9c1ccdb2.tar.gz system-connectivity-wificond-30b1d2976873e3fe3cf7b8c5f381848c9c1ccdb2.tar.xz system-connectivity-wificond-30b1d2976873e3fe3cf7b8c5f381848c9c1ccdb2.zip |
Change AIDL style to match other AIDL style
Bug: 30090557
Change-Id: Ic0ecca115bb94c04446edfe5c7299a70bc10e4b2
Test: Compiles
Diffstat (limited to 'server.cpp')
-rw-r--r-- | server.cpp | 4 |
1 files changed, 2 insertions, 2 deletions
@@ -38,7 +38,7 @@ Server::Server(unique_ptr<HalTool> hal_tool, | |||
38 | } | 38 | } |
39 | 39 | ||
40 | 40 | ||
41 | Status Server::CreateApInterface(sp<IApInterface>* created_interface) { | 41 | Status Server::createApInterface(sp<IApInterface>* created_interface) { |
42 | if (!ap_interfaces_.empty()) { | 42 | if (!ap_interfaces_.empty()) { |
43 | // In the future we may support multiple interfaces at once. However, | 43 | // In the future we may support multiple interfaces at once. However, |
44 | // today, we support just one. | 44 | // today, we support just one. |
@@ -55,7 +55,7 @@ Status Server::CreateApInterface(sp<IApInterface>* created_interface) { | |||
55 | return Status::ok(); | 55 | return Status::ok(); |
56 | } | 56 | } |
57 | 57 | ||
58 | Status Server::TearDownInterfaces() { | 58 | Status Server::tearDownInterfaces() { |
59 | if (!ap_interfaces_.empty()) { | 59 | if (!ap_interfaces_.empty()) { |
60 | ap_interfaces_.clear(); | 60 | ap_interfaces_.clear(); |
61 | if (!driver_tool_->UnloadDriver()) { | 61 | if (!driver_tool_->UnloadDriver()) { |