diff options
Diffstat (limited to 'scanning/offload/offload_scan_manager.h')
-rw-r--r-- | scanning/offload/offload_scan_manager.h | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/scanning/offload/offload_scan_manager.h b/scanning/offload/offload_scan_manager.h index c928ba9..9cc3d47 100644 --- a/scanning/offload/offload_scan_manager.h +++ b/scanning/offload/offload_scan_manager.h | |||
@@ -132,6 +132,9 @@ class OffloadScanManager { | |||
132 | bool ConfigureScans(android::hardware::wifi::offload::V1_0::ScanParam, | 132 | bool ConfigureScans(android::hardware::wifi::offload::V1_0::ScanParam, |
133 | android::hardware::wifi::offload::V1_0::ScanFilter, | 133 | android::hardware::wifi::offload::V1_0::ScanFilter, |
134 | OffloadScanManager::ReasonCode* reason_code); | 134 | OffloadScanManager::ReasonCode* reason_code); |
135 | bool InitServiceIfNeeded(); | ||
136 | bool InitService(); | ||
137 | |||
135 | /* Handle binder death */ | 138 | /* Handle binder death */ |
136 | void OnObjectDeath(uint64_t /* cookie */); | 139 | void OnObjectDeath(uint64_t /* cookie */); |
137 | 140 | ||
@@ -142,7 +145,9 @@ class OffloadScanManager { | |||
142 | StatusCode offload_status_; | 145 | StatusCode offload_status_; |
143 | std::vector<::com::android::server::wifi::wificond::NativeScanResult> | 146 | std::vector<::com::android::server::wifi::wificond::NativeScanResult> |
144 | cached_scan_results_; | 147 | cached_scan_results_; |
148 | bool service_available_; | ||
145 | 149 | ||
150 | const std::weak_ptr<OffloadServiceUtils> offload_service_utils_; | ||
146 | const std::unique_ptr<OffloadCallbackHandlersImpl> offload_callback_handlers_; | 151 | const std::unique_ptr<OffloadCallbackHandlersImpl> offload_callback_handlers_; |
147 | std::shared_ptr<OffloadScanCallbackInterface> event_callback_; | 152 | std::shared_ptr<OffloadScanCallbackInterface> event_callback_; |
148 | 153 | ||