summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'scanning/pno_settings.cpp')
-rw-r--r--scanning/pno_settings.cpp3
1 files changed, 3 insertions, 0 deletions
diff --git a/scanning/pno_settings.cpp b/scanning/pno_settings.cpp
index c8b5ff6..be051dd 100644
--- a/scanning/pno_settings.cpp
+++ b/scanning/pno_settings.cpp
@@ -28,6 +28,9 @@ namespace server {
28namespace wifi { 28namespace wifi {
29namespace wificond { 29namespace wificond {
30 30
31const uint32_t PnoSettings::kFastScanIterations = 3;
32const uint32_t PnoSettings::kSlowScanIntervalMultiplier = 3;
33
31status_t PnoSettings::writeToParcel(::android::Parcel* parcel) const { 34status_t PnoSettings::writeToParcel(::android::Parcel* parcel) const {
32 RETURN_IF_FAILED(parcel->writeInt32(interval_ms_)); 35 RETURN_IF_FAILED(parcel->writeInt32(interval_ms_));
33 RETURN_IF_FAILED(parcel->writeInt32(min_2g_rssi_)); 36 RETURN_IF_FAILED(parcel->writeInt32(min_2g_rssi_));