diff options
Diffstat (limited to 'tests/nl80211_attribute_unittest.cpp')
-rw-r--r-- | tests/nl80211_attribute_unittest.cpp | 12 |
1 files changed, 6 insertions, 6 deletions
diff --git a/tests/nl80211_attribute_unittest.cpp b/tests/nl80211_attribute_unittest.cpp index dccde57..24ec92e 100644 --- a/tests/nl80211_attribute_unittest.cpp +++ b/tests/nl80211_attribute_unittest.cpp | |||
@@ -271,12 +271,12 @@ TEST(NL80211AttributeTest, GetListOfNestedAttributesFromBuffer) { | |||
271 | NL80211NestedAttr attr(buffer); | 271 | NL80211NestedAttr attr(buffer); |
272 | EXPECT_TRUE(attr.GetListOfNestedAttributes(&nested_attrs)); | 272 | EXPECT_TRUE(attr.GetListOfNestedAttributes(&nested_attrs)); |
273 | EXPECT_TRUE(nested_attrs.size() == 3); | 273 | EXPECT_TRUE(nested_attrs.size() == 3); |
274 | uint16_t value1; | 274 | uint16_t value1 = 0; |
275 | uint32_t value2; | 275 | uint32_t value2 = 0; |
276 | uint8_t value3; | 276 | uint8_t value3 = 0; |
277 | EXPECT_TRUE(nested_attrs[0].GetAttributeValue(1, &value1)); | 277 | ASSERT_TRUE(nested_attrs[0].GetAttributeValue(1, &value1)); |
278 | EXPECT_TRUE(nested_attrs[1].GetAttributeValue(1, &value2)); | 278 | ASSERT_TRUE(nested_attrs[1].GetAttributeValue(1, &value2)); |
279 | EXPECT_TRUE(nested_attrs[2].GetAttributeValue(1, &value3)); | 279 | ASSERT_TRUE(nested_attrs[2].GetAttributeValue(1, &value3)); |
280 | EXPECT_TRUE(value1 == 5); | 280 | EXPECT_TRUE(value1 == 5); |
281 | EXPECT_TRUE(value2 == 10); | 281 | EXPECT_TRUE(value2 == 10); |
282 | EXPECT_TRUE(value3 == 8); | 282 | EXPECT_TRUE(value3 == 8); |