summaryrefslogtreecommitdiffstats
path: root/aidl
Commit message (Expand)AuthorAgeFilesLines
* Change abortScan() binder API to voidNingyuan Wang2017-05-051-3/+1
* Support abortScanDaisuke Niwa2017-04-271-0/+5
* Add wificond API to expose number of associated stationsNingyuan Wang2017-03-161-0/+4
* Get up-to-date channel info from kernelNingyuan Wang2017-02-241-3/+6
* Change some wificond aidl interfaces to onewayNingyuan Wang2017-02-241-4/+4
* Plumb through scheduled scan failuresNingyuan Wang2017-01-241-0/+1
* Plumb through scheduled scan resultsNingyuan Wang2017-01-232-2/+33
* Plumb through scan failure eventsNingyuan Wang2017-01-231-0/+1
* Support PNO scan for wificond scannerNingyuan Wang2017-01-233-2/+56
* Add scan result notification interfaces to wificond scannerNingyuan Wang2017-01-202-0/+29
* Add scan() to wificond scannerNingyuan Wang2017-01-192-0/+22
* Add getScanResults() to wificond scannerNingyuan Wang2017-01-191-0/+2
* Add interfaces for getting available channels to WifiScannerImplNingyuan Wang2016-12-091-1/+7
* Add WifiScannerImpl object stub implementationNingyuan Wang2016-11-222-0/+28
* wificond: return association frequency upon signal pollNingyuan Wang2016-11-111-0/+1
* Make wificond scan result parcelableNingyuan Wang2016-11-101-0/+19
* Add RTTController and corresponding aidl interface to wificondNingyuan Wang2016-10-193-0/+53
* Add ANQP query binder interface to wificondNingyuan Wang2016-10-032-0/+30
* Add AIDL method to retrieve network interface nameChristopher Wiley2016-09-262-0/+11
* Support signal poll for wificondNingyuan Wang2016-09-201-0/+9
* Add getMacAddress() to wificond binder interfaceNingyuan Wang2016-09-201-0/+3
* Support fetching packet counters for wificondNingyuan Wang2016-09-161-0/+5
* Add 'get interfaces' to wificond Binder interface.Ningyuan Wang2016-09-151-0/+6
* Broadcast interface changes through binderNingyuan Wang2016-09-121-2/+2
* Add binder interface for registering/unregistering interface changesNingyuan Wang2016-09-092-0/+51
* Add the ability to start/stop supplicant to wificondChristopher Wiley2016-08-151-0/+7
* Add support for creating client interfacesChristopher Wiley2016-08-021-0/+4
* Control hostapd from IApInterfaceChristopher Wiley2016-07-221-0/+25
* Do not throw RuntimeException on errorChristopher Wiley2016-07-151-1/+1
* Change AIDL style to match other AIDL styleChristopher Wiley2016-07-131-5/+5
* Expose IPC interfaces to create/destroy AP interfacesChristopher Wiley2016-06-241-0/+9
* Remove the concept of a chip from wificondChristopher Wiley2016-06-223-146/+1
* Add AIDL defining AP and client interfacesChristopher Wiley2016-06-084-0/+157
* Add android.net.wifi.IWificond AIDLChristopher Wiley2016-06-082-4/+39
* Binder interface skeleten of wificondNingyuan Wang2016-06-021-0/+22