summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add dump state for wificond interface classesNingyuan Wang2017-04-191-0/+10
* Add wificond API to expose number of associated stationsNingyuan Wang2017-03-161-1/+13
* Monitor station events for hotspot modeNingyuan Wang2017-03-161-0/+23
* Cleanup AP logic after Hostapd is downNingyuan Wang2017-03-011-6/+24
* Always set interface down in object destructionChristopher Wiley2016-09-261-0/+1
* Use mockable supplicant delegateChristopher Wiley2016-08-251-2/+2
* Set AP interfaces down after stopping hostapdChristopher Wiley2016-08-231-18/+11
* Get interface index from kernel for wificondNingyuan Wang2016-08-121-0/+5
* Add support for creating client interfacesChristopher Wiley2016-08-021-2/+2
* Give hostapd a hint that it is about to dieChristopher Wiley2016-07-291-0/+20
* Control hostapd from IApInterfaceChristopher Wiley2016-07-221-1/+33
* Change include directoryNingyuan Wang2016-07-181-2/+2
* Expose IPC interfaces to create/destroy AP interfacesChristopher Wiley2016-06-241-0/+39