summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add dump state for wificond interface classesNingyuan Wang2017-04-191-0/+1
* Add wificond API to expose number of associated stationsNingyuan Wang2017-03-161-0/+4
* Monitor station events for hotspot modeNingyuan Wang2017-03-161-0/+5
* Cleanup AP logic after Hostapd is downNingyuan Wang2017-03-011-0/+3
* Add AIDL method to retrieve network interface nameChristopher Wiley2016-09-261-0/+1
* Use mockable supplicant delegateChristopher Wiley2016-08-251-3/+2
* Set AP interfaces down after stopping hostapdChristopher Wiley2016-08-231-0/+3
* Get interface index from kernel for wificondNingyuan Wang2016-08-121-0/+2
* Add support for creating client interfacesChristopher Wiley2016-08-021-1/+1
* Control hostapd from IApInterfaceChristopher Wiley2016-07-221-1/+18
* Expose IPC interfaces to create/destroy AP interfacesChristopher Wiley2016-06-241-0/+50