summaryrefslogtreecommitdiffstats
path: root/net
Commit message (Expand)AuthorAgeFilesLines
* Merge "Fix static analyzer warnings." am: 95bc0ff0d7 am: 8367747ea5Manoj Gupta2017-08-221-1/+3
|\
| * Fix static analyzer warnings.Manoj Gupta2017-07-251-1/+3
* | Retrieve scan plan capabilities from kernelNingyuan Wang2017-08-012-3/+31
|/
* Monitor station events for hotspot modeNingyuan Wang2017-03-164-4/+82
* Cleanup p2p0 interface upon tearDownInterfaces().Ningyuan Wang2017-03-132-37/+42
* Parse timeout field for mlme eventsNingyuan Wang2017-03-072-0/+8
* Do not log if NL80211_FREQUENCY_ATTR_FREQ is missingNingyuan Wang2017-03-021-1/+1
* Cleanup AP logic after Hostapd is downNingyuan Wang2017-03-012-0/+43
* Do not request MAC address randomization when associatedNingyuan Wang2017-02-274-6/+82
* More logging for wificond scannerNingyuan Wang2017-02-221-2/+2
* Monitor regulatory domain changeNingyuan Wang2017-02-164-1/+115
* Better logging for GetWiphyInfo()Ningyuan Wang2017-02-101-1/+1
* Avoid unnecessary copies of scan resultNingyuan Wang2017-01-271-1/+1
* Plumb through scheduled scan failuresNingyuan Wang2017-01-242-4/+15
* Add scan result notification interfaces to wificond scannerNingyuan Wang2017-01-201-5/+3
* Merge "Fix some typos"Ningyuan Wang2016-12-062-2/+2
|\
| * Fix some typosNingyuan Wang2016-11-232-2/+2
* | Expose wiphy capabilities to ScannerImplNingyuan Wang2016-12-052-6/+33
|/
* Monitor mlme event for wificondNingyuan Wang2016-10-257-1/+368
* Add internal API for handling scheduled scan resultsNingyuan Wang2016-10-172-3/+57
* Fix misleading wificond NL80211 logging messagesNingyuan Wang2016-10-111-4/+4
* Wrap NLMSG_ERROR handling into |SendMessageAndGetSingleResponse|Ningyuan Wang2016-09-213-20/+32
* Support signal poll for wificondNingyuan Wang2016-09-202-4/+30
* Notify scan aborted eventsNingyuan Wang2016-09-202-4/+17
* Support fetching packet counters for wificondNingyuan Wang2016-09-162-2/+78
* Merge "Handle 0 nla_len for DebugLog()"Treehugger Robot2016-09-152-1/+9
|\
| * Handle 0 nla_len for DebugLog()Ningyuan Wang2016-09-132-1/+9
* | Add a nl80211 helper function to get band info and scan capabilitiesNingyuan Wang2016-09-152-3/+181
|/
* Retrieve list of attributes from a nested attributeNingyuan Wang2016-09-083-15/+79
* Merge "Return on invalid attribute length for DebugLog()"Ningyuan Wang2016-09-082-2/+2
|\
| * Return on invalid attribute length for DebugLog()Ningyuan Wang2016-09-082-2/+2
* | Merge "Use wrapper functions to simplify message response handling"Treehugger Robot2016-09-081-8/+6
|\ \ | |/ |/|
| * Use wrapper functions to simplify message response handlingNingyuan Wang2016-08-311-8/+6
* | Fix logging of GetInterfaceInfo() and GetWiphyIndex()Ningyuan Wang2016-08-311-2/+3
|/
* Merge "Add wrapper functions of SendPacketAndGetResponses"Ningyuan Wang2016-08-262-1/+63
|\
| * Add wrapper functions of SendPacketAndGetResponsesNingyuan Wang2016-08-262-1/+63
* | Add DebugLog() to NL80211NestedAttrNingyuan Wang2016-08-252-0/+17
|/
* Fetch the mac address in GetInterfaceNameAndIndexRoshan Pius2016-08-232-9/+19
* Get rid of NL80211Packet copyingNingyuan Wang2016-08-225-66/+68
* Merge changes I502fb470,I5bb0d98cTreeHugger Robot2016-08-194-114/+2
|\
| * Add helper functions to get and parse scan resultsNingyuan Wang2016-08-184-114/+2
* | Merge "Pass packet by reference to reduce copy operations"Ningyuan Wang2016-08-192-6/+6
|\ \
| * | Pass packet by reference to reduce copy operationsNingyuan Wang2016-08-182-6/+6
* | | Merge "Add a copy counters for netlink packet debugging"Ningyuan Wang2016-08-192-0/+16
|\ \ \ | |_|/ |/| |
| * | Add a copy counters for netlink packet debuggingNingyuan Wang2016-08-182-0/+16
| |/
* | Merge "Add function for triggering scan"TreeHugger Robot2016-08-183-0/+75
|\ \
| * | Add function for triggering scanNingyuan Wang2016-08-173-0/+75
| |/
* / Disable wificond scan result monitoring for nowNingyuan Wang2016-08-171-3/+5
|/
* Merge "Get SSID from information element"TreeHugger Robot2016-08-162-0/+40
|\
| * Get SSID from information elementNingyuan Wang2016-08-162-0/+40