summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Remove RTT related code from wificondNingyuan Wang2017-08-171-21/+0
* Merge "Add dump state for wificond interface classes" into oc-dev am: 0d676773e1Ningyuan Wang2017-04-251-0/+8
|\
| * Add dump state for wificond interface classesNingyuan Wang2017-04-191-0/+8
* | Blacklist nan interfaces for wificondNingyuan Wang2017-04-251-1/+5
|/
* wificond: Dump interface listNingyuan Wang2017-04-051-3/+11
* Allow wificond to dump logsNingyuan Wang2017-04-051-0/+30
* Cleanup p2p0 interface upon tearDownInterfaces().Ningyuan Wang2017-03-131-41/+39
* wificond: Use Vendor HAL for mode changeRoshan Pius2017-03-021-32/+7
* Cleanup AP logic after Hostapd is downNingyuan Wang2017-03-011-0/+1
* Monitor regulatory domain changeNingyuan Wang2017-02-161-3/+53
* Expose wiphy capabilities to ScannerImplNingyuan Wang2016-12-051-0/+1
* Add RTTController and corresponding aidl interface to wificondNingyuan Wang2016-10-191-0/+20
* Always set interface down in object destructionChristopher Wiley2016-09-261-0/+1
* Support fetching packet counters for wificondNingyuan Wang2016-09-161-0/+1
* Add 'get interfaces' to wificond Binder interface.Ningyuan Wang2016-09-151-0/+16
* Broadcast interface changes through binderNingyuan Wang2016-09-121-1/+41
* Add binder interface for registering/unregistering interface changesNingyuan Wang2016-09-091-0/+29
* Fix logging of GetInterfaceInfo() and GetWiphyIndex()Ningyuan Wang2016-08-311-0/+1
* Tear down system state on wificond startupChristopher Wiley2016-08-251-0/+23
* Use mockable supplicant delegateChristopher Wiley2016-08-251-1/+7
* Set AP interfaces down after stopping hostapdChristopher Wiley2016-08-231-0/+1
* Fetch the mac address in GetInterfaceNameAndIndexRoshan Pius2016-08-231-6/+13
* Monitor scan results for current client interfaceNingyuan Wang2016-08-181-3/+7
* Get interface index from kernel for wificondNingyuan Wang2016-08-121-5/+16
* Seperate netlink util functions to NL80211UtilsNingyuan Wang2016-08-031-5/+5
* Add support for creating client interfacesChristopher Wiley2016-08-021-13/+26
* Get interface name for serverNingyuan Wang2016-07-291-8/+3
* Do not use callback parameter for synchronous NL80211 interfaceNingyuan Wang2016-07-281-1/+1
* Get wiphy index using NL80211 messagesNingyuan Wang2016-07-271-3/+18
* Control hostapd from IApInterfaceChristopher Wiley2016-07-221-3/+15
* Merge "Change include directory"TreeHugger Robot2016-07-181-1/+1
|\
| * Change include directoryNingyuan Wang2016-07-181-1/+1
* | Do not throw RuntimeException on errorChristopher Wiley2016-07-151-5/+13
|/
* Change AIDL style to match other AIDL styleChristopher Wiley2016-07-131-2/+2
* Remove extra interface downChristopher Wiley2016-07-081-3/+0
* Setup wlan0 in AP mode on requestChristopher Wiley2016-07-071-1/+37
* Expose IPC interfaces to create/destroy AP interfacesChristopher Wiley2016-06-241-1/+23
* Remove the concept of a chip from wificondChristopher Wiley2016-06-221-8/+0
* Wificond: Expose IChip and IClientInterface objectNingyuan Wang2016-06-151-2/+7
* Add android.net.wifi.IWificond AIDLChristopher Wiley2016-06-081-6/+4
* Binder interface skeleten of wificondNingyuan Wang2016-06-021-0/+31