summaryrefslogtreecommitdiffstats
path: root/tests
Commit message (Expand)AuthorAgeFilesLines
* Merge "Fix static analyzer warnings." am: 95bc0ff0d7 am: 8367747ea5 am: 7f1ec...Manoj Gupta2017-08-221-6/+6
|\
| * Merge "Fix static analyzer warnings." am: 95bc0ff0d7 am: 8367747ea5Manoj Gupta2017-08-221-6/+6
| |\
| | * Fix static analyzer warnings.Manoj Gupta2017-07-251-6/+6
* | | Wificond ScannerImpl Unit testing Offload HALSohani Rao2017-08-111-25/+207
* | | Wificond: Address bugs in handling Offload scansSohani Rao2017-08-111-3/+3
* | | Wificond: Create mocks of Offload Scan objectsSohani Rao2017-08-117-3/+181
* | | Wificond: Make Offload HAL service nonblockingSohani Rao2017-08-111-1/+1
* | | Wificond: Async Errors from Offload HAL serviceSohani Rao2017-08-113-59/+92
|/ /
* | Support scan plan attribute for scheduled scanNingyuan Wang2017-08-013-3/+131
* | Retrieve scan plan capabilities from kernelNingyuan Wang2017-08-011-74/+145
* | Merge "Use new netlink attribute for scan result timestamp" into oc-dr1-devNingyuan Wang2017-07-171-0/+60
|\ \
| * | Use new netlink attribute for scan result timestampNingyuan Wang2017-07-131-0/+60
* | | ScannerImpl: Add unit tests for scheduled scansNingyuan Wang2017-07-124-46/+74
* | | More unit tests for ScannerImplNingyuan Wang2017-07-112-0/+26
|/ /
* | Create unittest for ScannerImplNingyuan Wang2017-06-263-0/+218
* | Restart wificond on ENODEV scan failureNingyuan Wang2017-06-222-6/+15
* | Offload HAL Wificond Client: Handle binder deathSohani Rao2017-06-084-3/+81
* | Wificond: Offload HAL APIs return statusSohani Rao2017-06-089-38/+138
* | Remove unused lambda capturesYi Kong2017-06-011-1/+1
* | Wificond: Offload HAL calling code formatting fixesSohani Rao2017-05-1913-223/+183
* | WifiCond: Invoke OffloadScanManager APIs for PNO scansSohani Rao2017-05-121-1/+1
* | WifiCond: getScanStats() API in OffloadSCanManagerSohani Rao2017-05-037-49/+279
* | Wificond: Introduce new APIS to OffloadScanManagerSohani Rao2017-04-254-34/+294
* | Wificond: Handle Error callback from Offload HALSohani Rao2017-04-145-29/+144
* | Wificond: Unit tests for Offload HAL calling codeSohani Rao2017-04-039-0/+484
|/
* Add wificond API to expose number of associated stationsNingyuan Wang2017-03-161-3/+35
* Monitor station events for hotspot modeNingyuan Wang2017-03-162-10/+22
* Cleanup p2p0 interface upon tearDownInterfaces().Ningyuan Wang2017-03-133-67/+101
* wificond: Remove all libwifi-hal linkageRoshan Pius2017-03-097-1295/+0
* wificond: Use Vendor HAL for mode changeRoshan Pius2017-03-021-22/+1
* Cleanup AP logic after Hostapd is downNingyuan Wang2017-03-013-0/+40
* Fix wificiond scanner integration testNingyuan Wang2017-02-271-3/+3
* Get up-to-date channel info from kernelNingyuan Wang2017-02-241-5/+6
* Monitor regulatory domain changeNingyuan Wang2017-02-162-0/+8
* Remove StartFullScan()Ningyuan Wang2017-02-082-26/+0
* Remove is_full_scan_ from SingleScanSettingsNingyuan Wang2017-02-071-2/+0
* Add a hidden flag to PnoNetworkNingyuan Wang2017-01-201-0/+3
* Add support of randomized mac address to wificond ScanUtilsNingyuan Wang2017-01-202-9/+14
* Add unit tests for wificond ScanUtilsNingyuan Wang2017-01-171-0/+199
* Add netlink helper function to request a full scanNingyuan Wang2017-01-101-0/+3
* Add interfaces for getting available channels to WifiScannerImplNingyuan Wang2016-12-091-0/+84
* Merge changes I16fab137,I528112cfNingyuan Wang2016-12-081-0/+52
|\
| * Add parcelable class PnoSettingsNingyuan Wang2016-12-071-0/+34
| * Add parcelable class PnoNetworkNingyuan Wang2016-12-071-0/+18
* | Add unit tests for NetlinkUtils::GetWiphyInfo()Ningyuan Wang2016-12-061-1/+129
|/
* Expose wiphy capabilities to ScannerImplNingyuan Wang2016-12-052-4/+23
* Add parcelable class SingleScanSettingsNingyuan Wang2016-12-051-1/+34
* Add parcelable class HiddenNetworkNingyuan Wang2016-12-051-0/+21
* Add parcelable class ChannelSettingsNingyuan Wang2016-12-011-0/+50
* Add WifiScannerImpl object stub implementationNingyuan Wang2016-11-221-6/+0