/* * Copyright (C) 2016 The Android Open Source Project * * Licensed under the Apache License, Version 2.0 (the "License"); * you may not use this file except in compliance with the License. * You may obtain a copy of the License at * * http://www.apache.org/licenses/LICENSE-2.0 * * Unless required by applicable law or agreed to in writing, software * distributed under the License is distributed on an "AS IS" BASIS, * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. * See the License for the specific language governing permissions and * limitations under the License. */ #ifndef WIFICOND_LOOPER_BACKED_EVENT_LOOP_H_ #define WIFICOND_LOOPER_BACKED_EVENT_LOOP_H_ #include #include #include namespace android { namespace wificond { class LooperBackedEventLoop: public EventLoop { public: LooperBackedEventLoop(); ~LooperBackedEventLoop() override; // See event_loop.h void PostTask(const std::function& callback) override; // See event_loop.h void PostDelayedTask(const std::function& callback, int64_t delay_ms) override; // See event_loop.h bool WatchFileDescriptor( int fd, ReadyMode mode, const std::function& callback) override; // See event_loop.h bool StopWatchFileDescriptor(int fd) override; // Performs all pending callbacks and waiting for new events until // TriggerExit() is called. // This method can be called from any thread context. void Poll(); // Blocks for |timeout_millis| for the next event. // This method can be called from any thread context. void PollForOne(int timeout_millis); // Posts a task to stop event loop polling. // This method can be called from any thread context. void TriggerExit(); private: sp looper_; bool should_continue_; DISALLOW_COPY_AND_ASSIGN(LooperBackedEventLoop); }; } // namespace wificond } // namespace android #endif // WIFICOND_LOOPER_BACKED_EVENT_LOOP_H_