#!/usr/bin/env bash # Copyright (C) 2016 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. if [ -z $ANDROID_BUILD_TOP ]; then echo "You need to source and lunch before you can use this script" exit 1 fi echo "Running tests" set -e # fail early # NOTE We can't actually run these commands, since they rely on functions added by # build/envsetup.sh to the bash shell environment. echo "+ mmma -j32 $ANDROID_BUILD_TOP/system/connectivity/wificond" make -j32 -C $ANDROID_BUILD_TOP -f build/core/main.mk \ MODULES-IN-system-connectivity-wificond \ MODULES-IN-frameworks-opt-net-wifi-libwifi_system set -x # print commands adb root adb wait-for-device adb remount adb sync adb shell /data/nativetest/wificond_unit_test/wificond_unit_test adb shell /data/nativetest64/wificond_unit_test/wificond_unit_test adb shell /data/nativetest/libwifi-system_tests/libwifi-system_tests adb shell /data/nativetest64/libwifi-system_tests/libwifi-system_tests # NOTE Integration tests are temporarily disabled until we hook up vendor # HAL to wificond for reloading driver/firmware. #adb shell /data/nativetest/wificond_integration_test/wificond_integration_test #adb shell /data/nativetest64/wificond_integration_test/wificond_integration_test