blob: 4276886d675964c69ef779ac6e16a693197b5a1e (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef WIFICOND_AP_INTERFACE_BINDER_H_
#define WIFICOND_AP_INTERFACE_BINDER_H_
#include <android-base/macros.h>
#include "android/net/wifi/BnApInterface.h"
namespace android {
namespace wificond {
class ApInterfaceImpl;
class ApInterfaceBinder : public android::net::wifi::BnApInterface {
public:
explicit ApInterfaceBinder(ApInterfaceImpl* impl);
~ApInterfaceBinder() override;
// Called by |impl_| its destruction.
// This informs the binder proxy that no future manipulations of |impl_|
// by remote processes are possible.
void NotifyImplDead() { impl_ = nullptr; }
binder::Status startHostapd(bool* out_success) override;
binder::Status stopHostapd(bool* out_success) override;
binder::Status writeHostapdConfig(const std::vector<uint8_t>& ssid,
bool is_hidden,
int32_t channel,
int32_t encryption_type,
const std::vector<uint8_t>& passphrase,
bool* out_success) override;
binder::Status getInterfaceName(std::string* out_name) override;
binder::Status getNumberOfAssociatedStations(
int* out_num_of_stations) override;
private:
ApInterfaceImpl* impl_;
DISALLOW_COPY_AND_ASSIGN(ApInterfaceBinder);
};
} // namespace wificond
} // namespace android
#endif // WIFICOND_AP_INTERFACE_BINDER_H_
|