1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef WIFICOND_AP_INTERFACE_IMPL_H_
#define WIFICOND_AP_INTERFACE_IMPL_H_
#include <string>
#include <vector>
#include <android-base/macros.h>
#include <wifi_system/hostapd_manager.h>
#include <wifi_system/interface_tool.h>
#include "wificond/net/netlink_manager.h"
#include "android/net/wifi/IApInterface.h"
namespace android {
namespace wificond {
class ApInterfaceBinder;
class NetlinkUtils;
// Holds the guts of how we control network interfaces capable of exposing an AP
// via hostapd. Because remote processes may hold on to the corresponding
// binder object past the lifetime of the local object, we are forced to
// keep this object separate from the binder representation of itself.
class ApInterfaceImpl {
public:
ApInterfaceImpl(const std::string& interface_name,
uint32_t interface_index,
NetlinkUtils* netlink_utils,
wifi_system::InterfaceTool* if_tool,
wifi_system::HostapdManager* hostapd_manager);
~ApInterfaceImpl();
// Get a pointer to the binder representing this ApInterfaceImpl.
android::sp<android::net::wifi::IApInterface> GetBinder() const;
bool StartHostapd();
bool StopHostapd();
bool WriteHostapdConfig(
const std::vector<uint8_t>& ssid,
bool is_hidden,
int32_t channel,
wifi_system::HostapdManager::EncryptionType encryption_type,
const std::vector<uint8_t>& passphrase);
std::string GetInterfaceName() { return interface_name_; }
int GetNumberOfAssociatedStations() const;
void Dump(std::stringstream* ss) const;
private:
const std::string interface_name_;
const uint32_t interface_index_;
NetlinkUtils* const netlink_utils_;
wifi_system::InterfaceTool* const if_tool_;
wifi_system::HostapdManager* const hostapd_manager_;
const android::sp<ApInterfaceBinder> binder_;
// Number of associated stations.
int number_of_associated_stations_;
void OnStationEvent(StationEvent event,
const std::vector<uint8_t>& mac_address);
DISALLOW_COPY_AND_ASSIGN(ApInterfaceImpl);
};
} // namespace wificond
} // namespace android
#endif // WIFICOND_AP_INTERFACE_IMPL_H_
|