blob: 852c608e070fd28cc96424e1bb0f74651865ddbe (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
|
/*
* Copyright (C) 2017 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "wificond/logging_utils.h"
#include <iomanip>
#include <vector>
#include <android-base/macros.h>
using std::string;
using std::stringstream;
using std::vector;
namespace android {
namespace wificond {
string LoggingUtils::GetMacString(const vector<uint8_t>& mac_address) {
stringstream ss;
for (const uint8_t& b : mac_address) {
ss << std::hex << std::setfill('0') << std::setw(2) << static_cast<int>(b);
if (&b != &mac_address.back()) {
ss << ":";
}
}
return ss.str();
}
} // namespace wificond
} // namespace android
|