blob: a4a24749a987db32966f05a161b01c2f49832e73 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "wificond/scanning/offload/offload_service_utils.h"
#include <android-base/logging.h>
#include "wificond/scanning/offload/offload_scan_manager.h"
using ::android::hardware::wifi::offload::V1_0::IOffload;
namespace android {
namespace wificond {
android::sp<IOffload> OffloadServiceUtils::GetOffloadService() {
return IOffload::tryGetService();
}
android::sp<OffloadCallback> OffloadServiceUtils::GetOffloadCallback(
OffloadCallbackHandlers* handlers) {
return new OffloadCallback(handlers);
}
OffloadDeathRecipient* OffloadServiceUtils::GetOffloadDeathRecipient(
OffloadDeathRecipientHandler handler) {
return new OffloadDeathRecipient(handler);
}
bool OffloadServiceUtils::IsOffloadScanSupported() const {
bool result = false;
#ifdef WIFI_OFFLOAD_SCANS
LOG(VERBOSE) << "Offload HAL supported";
result = true;
#endif
return result;
}
OffloadDeathRecipient::OffloadDeathRecipient(
OffloadDeathRecipientHandler handler)
: handler_(handler) {}
} // namespace wificond
} // namespace android
|