summaryrefslogtreecommitdiffstats
blob: 2a14a32874a7d897587fc9a48174dda5534f689d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
/*
 * Copyright (C) 2016 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */
#include "wificond/scanning/offload/offload_service_utils.h"
#include "wificond/scanning/offload/offload_scan_manager.h"

using ::android::hardware::wifi::offload::V1_0::IOffload;

namespace android {
namespace wificond {

android::sp<IOffload> OffloadServiceUtils::GetOffloadService() {
  return IOffload::getService();
}

android::sp<OffloadCallback> OffloadServiceUtils::GetOffloadCallback(
    OffloadCallbackHandlers* handlers) {
  return new OffloadCallback(handlers);
}

OffloadDeathRecipient* OffloadServiceUtils::GetOffloadDeathRecipient(
    OffloadDeathRecipientHandler handler) {
  return new OffloadDeathRecipient(handler);
}

bool OffloadServiceUtils::IsOffloadScanSupported() const {
  bool result = false;
#ifdef WIFI_OFFLOAD_SCANS
  LOG(VERBOSE) << "Offload HAL supported";
  result = true;
#endif
  return result;
}

OffloadDeathRecipient::OffloadDeathRecipient(
    OffloadDeathRecipientHandler handler)
    : handler_(handler) {}

}  // namespace wificond
}  // namespace android