blob: c8b5ff6ed814255180f14408027be70a2a5c62a2 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#include "wificond/scanning/pno_settings.h"
#include <android-base/logging.h>
#include "wificond/parcelable_utils.h"
using android::status_t;
namespace com {
namespace android {
namespace server {
namespace wifi {
namespace wificond {
status_t PnoSettings::writeToParcel(::android::Parcel* parcel) const {
RETURN_IF_FAILED(parcel->writeInt32(interval_ms_));
RETURN_IF_FAILED(parcel->writeInt32(min_2g_rssi_));
RETURN_IF_FAILED(parcel->writeInt32(min_5g_rssi_));
RETURN_IF_FAILED(parcel->writeInt32(pno_networks_.size()));
for (const auto& network : pno_networks_) {
// For Java readTypedList():
// A leading number 1 means this object is not null.
RETURN_IF_FAILED(parcel->writeInt32(1));
RETURN_IF_FAILED(network.writeToParcel(parcel));
}
return ::android::OK;
}
status_t PnoSettings::readFromParcel(const ::android::Parcel* parcel) {
RETURN_IF_FAILED(parcel->readInt32(&interval_ms_));
RETURN_IF_FAILED(parcel->readInt32(&min_2g_rssi_));
RETURN_IF_FAILED(parcel->readInt32(&min_5g_rssi_));
int32_t num_pno_networks = 0;
RETURN_IF_FAILED(parcel->readInt32(&num_pno_networks));
for (int i = 0; i < num_pno_networks; i++) {
PnoNetwork network;
// From Java writeTypedList():
// A leading number 1 means this object is not null.
// We never expect a 0 or other values here.
int32_t leading_number = 0;
RETURN_IF_FAILED(parcel->readInt32(&leading_number));
if (leading_number != 1) {
LOG(ERROR) << "Unexpected leading number before an object: "
<< leading_number;
return ::android::BAD_VALUE;
}
RETURN_IF_FAILED(network.readFromParcel(parcel));
pno_networks_.push_back(network);
}
return ::android::OK;
}
} // namespace wificond
} // namespace wifi
} // namespace server
} // namespace android
} // namespace com
|