blob: 9ac5d8761223a44e6ec5f0069ceaffbbaac544be (
plain) (
tree)
|
|
# Perfetto command-line client. Can be used only from the domains that are
# explicitly whitelisted with a domain_auto_trans(X, perfetto_exec, perfetto).
# This command line client accesses the privileged socket of the traced
# daemon.
type perfetto, domain, coredomain;
type perfetto_exec, exec_type, file_type;
tmpfs_domain(perfetto);
# Allow to access traced's privileged consumer socket.
unix_socket_connect(perfetto, traced_consumer, traced)
# Allow to write and unlink traces into /data/misc/perfetto-traces.
allow perfetto perfetto_traces_data_file:dir rw_dir_perms;
allow perfetto perfetto_traces_data_file:file create_file_perms;
# Allow to access binder to pass the traces to Dropbox.
binder_use(perfetto)
binder_call(perfetto, system_server)
allow perfetto dropbox_service:service_manager find;
# Allow statsd and shell to pipe the trace config to perfetto on stdin and to
# print out on stdout/stderr.
allow perfetto statsd:fd use;
allow perfetto statsd:fifo_file { getattr read write };
allow perfetto shell:fd use;
allow perfetto shell:fifo_file { getattr read write };
# Allow to communicate use, read and write over the adb connection.
allow perfetto adbd:fd use;
allow perfetto adbd:unix_stream_socket { read write };
# allow adbd to reap perfetto
allow perfetto adbd:process { sigchld };
# Allow to access /dev/pts when launched in an adb shell.
allow perfetto devpts:chr_file rw_file_perms;
###
### Neverallow rules
###
### perfetto should NEVER do any of this
# Disallow mapping executable memory (execstack and exec are already disallowed
# globally in domain.te).
neverallow perfetto self:process execmem;
# Block device access.
neverallow perfetto dev_type:blk_file { read write };
# ptrace any other process
neverallow perfetto domain:process ptrace;
# Disallows access to other /data files.
neverallow perfetto {
data_file_type
-system_data_file
# TODO(b/72998741) Remove exemption. Further restricted in a subsequent
# neverallow. Currently only getattr and search are allowed.
-vendor_data_file
-zoneinfo_data_file
-perfetto_traces_data_file
}:dir *;
neverallow perfetto { system_data_file -perfetto_traces_data_file }:dir ~{ getattr search };
neverallow perfetto zoneinfo_data_file:dir ~r_dir_perms;
neverallow perfetto { data_file_type -zoneinfo_data_file -perfetto_traces_data_file }:lnk_file *;
neverallow perfetto { data_file_type -zoneinfo_data_file -perfetto_traces_data_file }:file ~write;
|