blob: 75a5d1b8a32f2e8ac818d5569ba4b79da6d60769 (
plain) (
tree)
|
|
# vdc spawned from init for the following services:
# defaultcrypto
# encrypt
#
# We also transition into this domain from dumpstate, when
# collecting bug reports.
type vdc, domain;
type vdc_exec, exec_type, file_type;
# TODO: remove as part of 13758960
unix_socket_connect(vdc, vold, vold)
# vdc sends information back to dumpstate when "adb bugreport" is used
# TODO: remove as part of 13758960
allow vdc dumpstate:fd use;
allow vdc dumpstate:unix_stream_socket { read write getattr };
# vdc information is written to shell owned bugreport files
# TODO: remove as part of 13758960
allow vdc shell_data_file:file { write getattr };
# Why?
# TODO: remove as part of 13758960
allow vdc dumpstate:unix_dgram_socket { read write };
# vdc can be invoked with logwrapper, so let it write to pty
allow vdc devpts:chr_file rw_file_perms;
# vdc writes directly to kmsg during the boot process
allow vdc kmsg_device:chr_file w_file_perms;
# vdc talks to vold over Binder
binder_use(vdc)
binder_call(vdc, vold)
allow vdc vold_service:service_manager find;
|