diff options
author | Colin Cross | 2017-01-18 12:33:55 -0600 |
---|---|---|
committer | Colin Cross | 2017-01-18 12:33:55 -0600 |
commit | 596fa95feee0455298f73e6405bb2d5ff3a5800d (patch) | |
tree | 81c705000913faf269b33dcc6ea51b5c3907c646 /CleanSpec.mk | |
parent | 615b60bd54d380304da8eb1e08b5df4677fed0a1 (diff) | |
download | system-sepolicy-596fa95feee0455298f73e6405bb2d5ff3a5800d.tar.gz system-sepolicy-596fa95feee0455298f73e6405bb2d5ff3a5800d.tar.xz system-sepolicy-596fa95feee0455298f73e6405bb2d5ff3a5800d.zip |
Fix incremental builds
Some recent CLs changed the list of files that are installed in the
root directory. Incremental builds have no way to uninstall files
that were previously installed, which results in old stray files lying
around. If the root directory is contained in system.img, this causes
an error while building system.img:
error: build_directory_structure: cannot lookup security context for /service_contexts
Update CleanSpec.mk to remove files obsoleted by:
Ide67d37d85273c60b9e387e72fbeb87be6da306a
I7881af8922834dc69b37dae3b06d921e05206564
Ide67d37d85273c60b9e387e72fbeb87be6da306a
This is not seen on the incremental build servers because they run
make installclean between builds.
Test: incremental build passes
Change-Id: I22ecd1d3698404df352263fa99b56cb65247a23b
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r-- | CleanSpec.mk | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk index f141e341..a00f8634 100644 --- a/CleanSpec.mk +++ b/CleanSpec.mk | |||
@@ -50,3 +50,10 @@ | |||
50 | 50 | ||
51 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/file_contexts) | 51 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/file_contexts) |
52 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/file_contexts) | 52 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/file_contexts) |
53 | |||
54 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/service_contexts) | ||
55 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/service_contexts) | ||
56 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/nonplat_property_contexts) | ||
57 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/nonplat_property_contexts) | ||
58 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/plat_property_contexts) | ||
59 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/plat_property_contexts) | ||