diff options
author | dcashman | 2014-07-22 16:37:41 -0500 |
---|---|---|
committer | dcashman | 2014-07-22 16:37:41 -0500 |
commit | a8e4ecdefa0250cff6859370d1b552ed1dfd9c54 (patch) | |
tree | 2a9fd5c285c0db2bc409558a9bfd894b0329227b /README | |
parent | 22e0c414a50feed2f0475ab0d75301dce3488873 (diff) | |
download | system-sepolicy-a8e4ecdefa0250cff6859370d1b552ed1dfd9c54.tar.gz system-sepolicy-a8e4ecdefa0250cff6859370d1b552ed1dfd9c54.tar.xz system-sepolicy-a8e4ecdefa0250cff6859370d1b552ed1dfd9c54.zip |
Update readme to reflect addition of SEPOLICY_IGNORE.
Change-Id: I427c0f4828d45f2c43206c09cb37e3eb30455dee
Diffstat (limited to 'README')
-rw-r--r-- | README | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -3,7 +3,7 @@ Policy Generation: | |||
3 | Additional, per device, policy files can be added into the | 3 | Additional, per device, policy files can be added into the |
4 | policy build. | 4 | policy build. |
5 | 5 | ||
6 | They can be configured through the use of three variables, | 6 | They can be configured through the use of four variables, |
7 | they are: | 7 | they are: |
8 | 1. BOARD_SEPOLICY_REPLACE | 8 | 1. BOARD_SEPOLICY_REPLACE |
9 | 2. BOARD_SEPOLICY_UNION | 9 | 2. BOARD_SEPOLICY_UNION |