diff options
author | Joel Galenson | 2018-02-14 16:32:38 -0600 |
---|---|---|
committer | Joel Galenson | 2018-03-05 14:23:25 -0600 |
commit | 03ff9f91c148e51e18b3bdf81d2aa52dfb171067 (patch) | |
tree | 81b70702f3e130cf260ce53c79f60b1d0553734c /vendor | |
parent | 1d4015457555bc645d2efa3f21deb3fb36302441 (diff) | |
download | system-sepolicy-03ff9f91c148e51e18b3bdf81d2aa52dfb171067.tar.gz system-sepolicy-03ff9f91c148e51e18b3bdf81d2aa52dfb171067.tar.xz system-sepolicy-03ff9f91c148e51e18b3bdf81d2aa52dfb171067.zip |
Ensure taking a bugreport generates no denials.
This commit adds new SELinux permissions and neverallow rules so that
taking a bugreport does not produce any denials.
Bug: 73256908
Test: Captured bugreports on Sailfish and Walleye and verified
that there were no denials.
Merged-In: If3f2093a2b51934938e3d7e5c42036b2e2bf6de9
Change-Id: I10882e7adda0bb51bf373e0e62fda0acc8ad34eb
Diffstat (limited to 'vendor')
-rw-r--r-- | vendor/hal_camera_default.te | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/vendor/hal_camera_default.te b/vendor/hal_camera_default.te index 239e5c19..5bc4a619 100644 --- a/vendor/hal_camera_default.te +++ b/vendor/hal_camera_default.te | |||
@@ -5,3 +5,7 @@ type hal_camera_default_exec, exec_type, vendor_file_type, file_type; | |||
5 | init_daemon_domain(hal_camera_default) | 5 | init_daemon_domain(hal_camera_default) |
6 | 6 | ||
7 | allow hal_camera_default fwk_sensor_hwservice:hwservice_manager find; | 7 | allow hal_camera_default fwk_sensor_hwservice:hwservice_manager find; |
8 | |||
9 | # For collecting bugreports. | ||
10 | allow hal_camera_default dumpstate:fd use; | ||
11 | allow hal_camera_default dumpstate:fifo_file write; | ||