aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Remove some priv_app logspam.HEADmasterJoel Galenson2018-04-201-0/+1
* Merge "Allow dumpstate to read the update_engine logs"Tianjie Xu2018-04-201-0/+4
|\
| * Allow dumpstate to read the update_engine logsTianjie Xu2018-04-181-0/+4
* | Merge "Remove fixed bug from bug_map."Alan Stokes2018-04-201-1/+0
|\ \
| * | Remove fixed bug from bug_map.Alan Stokes2018-04-181-1/+0
* | | A2DP offload: switch to new propertiesPetri Gynther2018-04-191-2/+2
* | | Neverallow unexpected domains to access bluetooth_prop and wifi_propJaekyun Seok2018-04-181-4/+65
* | | Merge "Allow vendor_init to access unencrypted_data_file"Tom Cherry2018-04-182-7/+37
|\ \ \
| * | | Allow vendor_init to access unencrypted_data_fileTom Cherry2018-04-182-7/+37
* | | | Protect dropbox service data with selinuxJeff Vander Stoep2018-04-1811-1/+29
|/ / /
* | | Merge "Sepolicy for rw mount point for vendors."Tri Vo2018-04-185-0/+15
|\ \ \ | |/ / |/| |
| * | Sepolicy for rw mount point for vendors.Tri Vo2018-04-175-0/+15
| |/
* | Merge "Revert "Revert "Add /sys/kernel/memory_state_time to sysfs_power."""Alan Stokes2018-04-181-0/+1
|\ \ | |/ |/|
| * Revert "Revert "Add /sys/kernel/memory_state_time to sysfs_power.""Alan Stokes2018-04-171-0/+1
* | Merge "init: lock down access to keychord_device"Treehugger Robot2018-04-171-0/+8
|\ \
| * | init: lock down access to keychord_deviceMark Salyzyn2018-04-171-0/+8
| |/
* | Merge "Make traced_probes mlstrustedsubject."Treehugger Robot2018-04-171-1/+1
|\ \ | |/ |/|
| * Make traced_probes mlstrustedsubject.Florian Mayer2018-04-171-1/+1
* | Merge "Statsd sepolicy hal_health"Treehugger Robot2018-04-161-0/+1
|\ \
| * | Statsd sepolicy hal_healthBookatz2018-04-121-0/+1
* | | Let vold_prepare_subdirs completely clean deleted user data.Joel Galenson2018-04-162-2/+3
* | | Merge "Add sepolicy for radio sap 1.2"Treehugger Robot2018-04-162-0/+8
|\ \ \
| * | | Add sepolicy for radio sap 1.2sqian2018-04-162-0/+8
* | | | Merge "Add bug_map entries for bugs we've seen."Treehugger Robot2018-04-161-0/+35
|\ \ \ \
| * | | | Add bug_map entries for bugs we've seen.Joel Galenson2018-04-161-0/+35
| |/ / /
* / / / Allow dumpstate to read property_typeJaekyun Seok2018-04-163-12/+4
|/ / /
* | | Merge "Add exFAT support; unify behind "sdcard_type"."Jeff Sharkey2018-04-139-18/+19
|\ \ \
| * | | Add exFAT support; unify behind "sdcard_type".Jeff Sharkey2018-04-139-18/+19
* | | | Merge "tombstoned: allow unlinking anr files"Treehugger Robot2018-04-131-1/+1
|\ \ \ \
| * | | | tombstoned: allow unlinking anr filesJeff Vander Stoep2018-04-131-1/+1
* | | | | Merge "whitelist test failure that bypassed presubmit"Treehugger Robot2018-04-131-0/+1
|\ \ \ \ \
| * | | | | whitelist test failure that bypassed presubmitJeff Vander Stoep2018-04-131-0/+1
| | |/ / / | |/| | |
* | | | | Selinux: Give lmkd read access to /proc/meminfoSuren Baghdasaryan2018-04-131-0/+3
* | | | | Merge "Allow some vold_prepare_subdirs denials."Treehugger Robot2018-04-131-4/+6
|\ \ \ \ \
| * | | | | Allow some vold_prepare_subdirs denials.Joel Galenson2018-04-131-4/+6
| | |_|/ / | |/| | |
* | | | | Make persist.sys.sf.native_mode an integerChia-I Wu2018-04-131-1/+1
| |/ / / |/| | |
* | | | Allow vendor_init to write to misc_block_deviceTom Cherry2018-04-132-0/+4
* | | | Whitelist vendor-init-settable bluetooth_prop and wifi_propJaekyun Seok2018-04-1216-3/+41
* | | | Merge "Allow vendor-init-readable for sys.boot_completed and dev.bootcomplete"Treehugger Robot2018-04-121-0/+2
|\ \ \ \ | |/ / / |/| | |
| * | | Allow vendor-init-readable for sys.boot_completed and dev.bootcompleteJaekyun Seok2018-04-121-0/+2
| | |/ | |/|
* | | Merge "priv_app: remove more logspam"Treehugger Robot2018-04-122-3/+3
|\ \ \ | |/ / |/| |
| * | priv_app: remove more logspamJeff Vander Stoep2018-04-102-3/+3
* | | Merge "hal_tetheroffload: move hwservice mapping to core policy"Treehugger Robot2018-04-111-0/+2
|\ \ \
| * | | hal_tetheroffload: move hwservice mapping to core policyJeff Vander Stoep2018-04-111-0/+2
| | |/ | |/|
* | | Merge changes If2413c30,Ic5d7c961Treehugger Robot2018-04-112-0/+9
|\ \ \
| * | | Suppress spurious denialJeff Vander Stoep2018-04-111-0/+3
| * | | Suppress spurious denialJeff Vander Stoep2018-04-111-0/+6
| |/ /
* | | Merge "Add internal types to 27.0[.ignore].cil."Treehugger Robot2018-04-102-0/+3
|\ \ \
| * | | Add internal types to 27.0[.ignore].cil.Tri Vo2018-04-102-0/+3
| | |/ | |/|
* | | Merge "Hide sys_rawio SELinux denials."Treehugger Robot2018-04-102-0/+3
|\ \ \