aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * | | Hide sys_rawio SELinux denials.Joel Galenson2018-04-102-0/+3
* | | | Merge "Widen crash_dump dontaudit."Treehugger Robot2018-04-101-4/+2
|\ \ \ \ | |_|/ / |/| | |
| * | | Widen crash_dump dontaudit.Joel Galenson2018-04-101-4/+2
| |/ /
* | | Merge "Expose filesystem read events in SELinux policy."Florian Mayer2018-04-101-0/+10
|\ \ \
| * | | Expose filesystem read events in SELinux policy.Florian Mayer2018-04-101-0/+10
| |/ /
* / / Adding labeling for vendor security patch propMax Bires2018-04-096-0/+8
|/ /
* | Merge "hal_health: allow to write kernel logs."Treehugger Robot2018-04-091-0/+3
|\ \ | |/ |/|
| * hal_health: allow to write kernel logs.Yifan Hong2018-04-061-0/+3
* | Revert "Add /sys/kernel/memory_state_time to sysfs_power."Alan Stokes2018-04-091-1/+0
* | Merge "Add shell:fifo_file permission for audioserver"Treehugger Robot2018-04-091-1/+2
|\ \
| * | Add shell:fifo_file permission for audioserverMikhail Naganov2018-04-061-1/+2
| |/
* | Merge "Add /sys/kernel/memory_state_time to sysfs_power."Alan Stokes2018-04-091-0/+1
|\ \
| * | Add /sys/kernel/memory_state_time to sysfs_power.Alan Stokes2018-04-091-0/+1
| |/
* / Installd doesn't need to create cgroup files.Alan Stokes2018-04-095-28/+7
|/
* Grant traced_probes search on directories.Florian Mayer2018-04-061-9/+9
* Merge "Track storaged SELinux denial."Treehugger Robot2018-04-051-0/+1
|\
| * Track storaged SELinux denial.Joel Galenson2018-04-051-0/+1
* | Merge "Wifi HAL SIOCSIFHWADDR sepolicy"Jong Wook Kim2018-04-051-1/+1
|\ \
| * | Wifi HAL SIOCSIFHWADDR sepolicyJong Wook Kim2018-03-231-1/+1
* | | Remove direct qtaguid access from platform/system appsJeff Vander Stoep2018-04-041-6/+0
* | | shell: move shell qtaguid perms to shell.teJeff Vander Stoep2018-04-042-4/+2
* | | Allowing incidentd to get stack traces from processes.Kweku Adams2018-04-047-13/+49
* | | Merge "Rename qtaguid_proc to conform to name conventions"Treehugger Robot2018-04-037-11/+17
|\ \ \
| * | | Rename qtaguid_proc to conform to name conventionsJeff Vander Stoep2018-04-037-11/+17
* | | | Merge "Block SDK 28 app from using proc/net/xt_qtaguid"Treehugger Robot2018-04-031-3/+27
|\| | |
| * | | Block SDK 28 app from using proc/net/xt_qtaguidChenbo Feng2018-04-031-3/+27
* | | | Allow getsockopt and setsockopt for Encap SocketsNathan Harold2018-04-036-7/+12
|/ / /
* | | Add untrusted_app_27Jeff Vander Stoep2018-04-0311-17/+37
* | | Remove deprecated tagSocket() permissionsJeff Vander Stoep2018-04-033-13/+0
* | | Merge "Allow vendor_init_settable for persist.sys.sf.native_mode"Treehugger Robot2018-04-021-0/+1
|\ \ \
| * | | Allow vendor_init_settable for persist.sys.sf.native_modeJaekyun Seok2018-04-021-0/+1
* | | | Selinux: Fix perfprofd policyAndreas Gampe2018-04-021-1/+3
| |_|/ |/| |
* | | Reland "Allow dexopt to follow /odm/lib(64) symlinks.""Jiyong Park2018-04-012-2/+2
|/ /
* | Merge "Update sepolicy to have system_server access stats_data"Treehugger Robot2018-03-302-2/+6
|\ \
| * | Update sepolicy to have system_server access stats_datayro2018-03-302-2/+6
* | | Merge "Allow incidentd to read LAST_KMSG only for userdebug builds"Treehugger Robot2018-03-303-0/+6
|\ \ \
| * | | Allow incidentd to read LAST_KMSG only for userdebug buildsYi Jin2018-03-303-0/+6
* | | | Merge "Allow netutils_wrapper to use pinned bpf program"Treehugger Robot2018-03-302-1/+8
|\ \ \ \
| * | | | Allow netutils_wrapper to use pinned bpf programChenbo Feng2018-03-292-1/+8
* | | | | Merge "Test frozen sepolicy has not diverged from prebuilts."Treehugger Robot2018-03-301-0/+43
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Test frozen sepolicy has not diverged from prebuilts.Tri Vo2018-03-291-0/+43
* | | | | SELinux changes for I/O tracing.Florian Mayer2018-03-294-23/+49
* | | | | Label /proc/sys/kernel/sched_schedstats.Joel Galenson2018-03-291-0/+1
* | | | | Merge "Remove unused dalvik.vm.stack-trace-dir."Elliott Hughes2018-03-291-1/+0
|\ \ \ \ \
| * | | | | Remove unused dalvik.vm.stack-trace-dir.Elliott Hughes2018-03-281-1/+0
| | |/ / / | |/| | |
* | | | | Merge "Suppress harmless denials for file creation in cgroupfs."Treehugger Robot2018-03-293-0/+17
|\ \ \ \ \
| * | | | | Suppress harmless denials for file creation in cgroupfs.Alan Stokes2018-03-293-0/+17
| | |_|/ / | |/| | |
* | | | | Merge "Test that /proc files have proc_type attribute."Treehugger Robot2018-03-291-3/+13
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Test that /proc files have proc_type attribute.Tri Vo2018-03-281-3/+13
* | | | | Merge "Improve neverallows on /proc and /sys"Treehugger Robot2018-03-291-1/+11
|\ \ \ \ \