aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Test frozen sepolicy has not diverged from prebuilts.Tri Vo2018-03-291-0/+43
* Use user policy for compatibility tests.Joel Galenson2018-03-261-1/+2
* Verify the SELabels used in property_contextsTom Cherry2018-03-261-7/+12
* Fix mapping file build.Tri Vo2018-03-201-1/+2
* Add /odm/etc/selinux/odm_mac_permissions.xmlBowgo Tsai2018-03-161-1/+30
* Add /odm/etc/selinux/odm_hwservice_contextsBowgo Tsai2018-03-161-1/+29
* Add /odm/etc/selinux/odm_property_contextsBowgo Tsai2018-03-161-1/+44
* Add /odm/etc/selinux/odm_seapp_contextsBowgo Tsai2018-03-161-1/+26
* Add /odm/etc/selinux/odm_file_contextsBowgo Tsai2018-03-161-1/+59
* Add /odm/etc/selinux/odm_sepolicy.cilBowgo Tsai2018-03-161-5/+84
* Use user policy when checking neverallow rules.Joel Galenson2018-03-081-0/+8
* Enable treble_sepolicy_tests against 27.0 release.Tri Vo2018-02-271-0/+4
* Refactor build rule for treble sepolicy tests.Tri Vo2018-02-271-96/+6
* Use SELINUX_IGNORE_NEVERALLOWS flag to disable all testsJeff Vander Stoep2018-02-131-0/+2
* Use PLATFORM_SEPOLICY_COMPAT_VERSIONSYifan Hong2018-02-071-2/+1
* Move PLATFORM_SEPOLICY_VERSION to make/core/config.mkYifan Hong2018-02-071-24/+0
* Add 27.0 mapping file to system image.Tri Vo2018-02-061-0/+11
* Add tests for compatible property (1/2)Jaekyun Seok2018-02-051-0/+1
* Using a python script to build sepolicyBowgo Tsai2018-02-051-26/+17
* Renames nonplat_* to vendor_*Bowgo Tsai2018-02-051-124/+167
* Revert "Renames nonplat_* to vendor_*"Bowgo Tsai2018-02-011-167/+124
* Revert "Using a python script to build sepolicy"Bowgo Tsai2018-02-011-14/+24
* Using a python script to build sepolicyBowgo Tsai2018-01-311-24/+14
* Renames nonplat_* to vendor_*Bowgo Tsai2018-01-311-124/+167
* Improve neverallow error messages and allow disabling them on userdebug builds.Joel Galenson2018-01-121-10/+73
* Whitelist exported platform propertiesJaekyun Seok2018-01-101-0/+8
* Use property_info_checker instead of checkfc and fc_sort for propertiesTom Cherry2018-01-041-10/+6
* Revert "Renames nonplat_* to vendor_*"Bo Hu2017-12-061-166/+122
* Renames nonplat_* to vendor_*kaichieh2017-12-061-122/+166
|\
| * Renames nonplat_* to vendor_*kaichieh2017-12-051-122/+166
* | Merge "Prepare treble_sepolicy_tests for inclusion in CTS"Jeffrey Vander Stoep2017-11-211-6/+1
|\|
| * Prepare treble_sepolicy_tests for inclusion in CTSJeff Vander Stoep2017-11-201-6/+1
* | Merge commit 'd9664064dd09ae254aa3e6ce28fec5fde68c1fb6' into HEADXin Li2017-11-141-1/+1
|\ \ | |/ |/|
| * Merge "Allow redeclaring typeattributes" am: dcee57b8c2 am: 7242f16830Jeffrey Vander Stoep2017-10-071-7/+7
| |\
| * \ Merge "Fix typo and Mac build" am: 7a83d44f7f am: eaee05e1a3Jeff Vander Stoep2017-10-041-1/+1
| |\ \
| * \ \ Merge "Prepare python tests to be run in CTS" am: dbe092538c am: 3d4cbd6059Jeff Vander Stoep2017-10-041-2/+11
| |\ \ \
| * \ \ \ Merge "Move python sepolicy tests to embedded launcher" am: 1e8804101b am: f2...Jeff Vander Stoep2017-10-041-2/+2
| |\ \ \ \
| * \ \ \ \ Merge "Revert "Include 26.0 compat file on system image."" am: 00cac07f11 am:...Daniel Cashman2017-10-021-11/+0
| |\ \ \ \ \
| * | | | | | Correct double inclusion of sepolicy_tests due to bad merge.Dan Cashman2017-10-021-1/+0
| * | | | | | Include 26.0 compat file on system image.Dan Cashman2017-10-021-0/+11
| |\ \ \ \ \ \
| | * | | | | | Include 26.0 compat file on system image.Dan Cashman2017-09-281-0/+11
| * | | | | | | Merge changes from topic "locale-fix" am: 5bb3c603f1 am: 65c3654b59William Roberts2017-09-281-4/+6
| |\ \ \ \ \ \ \
| * | | | | | | | Sync internal master and AOSP sepolicy.Dan Cashman2017-09-271-2/+40
| * | | | | | | | Move python scripts to python_binary_host build ruleJeff Vander Stoep2017-09-241-4/+4
| * | | | | | | | Don't create nonplat_service_contexts on full_treble devices am: e83f1e5609 a...Hung-ying Tyan2017-09-071-5/+9
| |\ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ Don't create nonplat_service_contexts on full_treble devicesHung-ying Tyan2017-09-071-5/+9
| | |\ \ \ \ \ \ \ \
| | * \ \ \ \ \ \ \ \ Add sepolicy definitions.mk and create policy.conf function.Dan Cashman2017-08-251-55/+17
| | |\ \ \ \ \ \ \ \ \
| * | \ \ \ \ \ \ \ \ \ Merge "O MR1 is API 27" into oc-mr1-devMichael Wright2017-08-251-1/+1
| |\ \ \ \ \ \ \ \ \ \ \ | | | |_|_|_|/ / / / / / | | |/| | | | | | | | |
| | * | | | | | | | | | O MR1 is API 27Michael Wright2017-08-231-1/+1
| * | | | | | | | | | | Merge "move build dependencies to sepolicy" am: 99cbe530c1 am: 5d478edd41Jeff Vander Stoep2017-08-231-1/+12
| |\ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / | |/| / / / / / / / / / | | |/ / / / / / / / /