aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Revert "Revert "Add /sys/kernel/memory_state_time to sysfs_power.""Alan Stokes2018-04-171-0/+1
* Add exFAT support; unify behind "sdcard_type".Jeff Sharkey2018-04-131-0/+1
* Expose filesystem read events in SELinux policy.Florian Mayer2018-04-101-0/+10
* Revert "Add /sys/kernel/memory_state_time to sysfs_power."Alan Stokes2018-04-091-1/+0
* Add /sys/kernel/memory_state_time to sysfs_power.Alan Stokes2018-04-091-0/+1
* Rename qtaguid_proc to conform to name conventionsJeff Vander Stoep2018-04-031-1/+1
* SELinux changes for I/O tracing.Florian Mayer2018-03-291-20/+20
* Label /proc/sys/kernel/sched_schedstats.Joel Galenson2018-03-291-0/+1
* Allow perfetto traced_probes to access tracefs on userPrimiano Tucci2018-02-131-72/+75
* Remove /sys/devices/virtual/net labeling from core.Tri Vo2018-02-071-1/+0
* Use a whitelisting strategy for tracefs.Carmen Jackson2018-02-051-4/+58
* sepolicy: restrict access to uid_cpupower filesMarissa Wall2018-01-241-0/+1
* Fix init error trying to access file.Joel Galenson2018-01-231-0/+1
* Selinux permissions for incidentd projectYi Jin2018-01-231-0/+1
* dumpstate: remove access to 'proc' and 'sysfs' types.Tri Vo2018-01-221-0/+1
* Remove proc and sysfs access from system_app and platform_app.Tri Vo2018-01-191-0/+1
* Label esdfs as sdcardfsDaniel Rosenberg2018-01-191-0/+1
* relabel files in /proc/net/xt_qtaguid/Jeff Vander Stoep2018-01-111-0/+1
* Revert "Allow callers of uevent_kernel_*() access to /proc/sys/kernel/overflo...Luis Hector Chavez2018-01-081-1/+0
* sepolicy: Allow mount cgroupv2 and bpf fsChenbo Feng2018-01-021-0/+2
* Restrict access to uid_concurrent_*_timeMarissa Wall2017-12-121-0/+2
* Label /sys/class/net as sysfs_net.Tri Vo2017-12-081-0/+1
* Sepolicy: Label kernel notesAndreas Gampe2017-12-061-0/+1
* init: remove open, read, write access to 'sysfs' type.Tri Vo2017-12-061-0/+1
* Revert "init: remove open, read, write access to 'sysfs' type."Tri Vo2017-12-011-1/+0
* init: remove open, read, write access to 'sysfs' type.Tri Vo2017-12-011-0/+1
* selinux: set proc_uid_time_in_state type for /proc/uidConnor O'Brien2017-11-291-0/+1
* Label /proc/sys/kernel/pid_max as proc_pid_max.Tri Vo2017-11-281-0/+1
* system_server: access to /proc/sys/fs/pipe-max-sizeTri Vo2017-11-161-0/+1
* init: label /proc dependencies and remove access to procTri Vo2017-11-081-0/+20
* Allow callers of uevent_kernel_*() access to /proc/sys/kernel/overflowuidLuis Hector Chavez2017-11-071-0/+1
* Add label for /proc/sys/vm/page-clusterTom Cherry2017-10-241-0/+1
* /proc, /sys access from uncrypt, update_engine, postinstall_dexoptTri Vo2017-10-241-0/+2
* Restrict netd fwk policy.Tri Vo2017-10-201-0/+1
* Relabeling /proc/asound so everything has proc_asound labelMax Bires2017-10-191-2/+1
* Label system_server's dependencies in sysfs.Tri Vo2017-10-121-0/+9
* Create sysfs_dm label.Tao Bao2017-10-101-0/+1
* Extend access to proc/asound/*Tri Vo2017-10-061-1/+2
* Sync internal master and AOSP sepolicy.Dan Cashman2017-09-261-1/+10
* Explicitly label logd's dependencies in /proc.Tri Vo2017-09-141-0/+1
* allow init to run mke2fs tools to format partitionsJin Qian2017-09-111-0/+1
* Move file labeling to genfs_contexts.Joel Galenson2017-07-271-0/+60
* Allow only system_server to read uid_time_in_stateAndres Oportus2017-07-011-0/+1
* enabled /sbin/modprobe for recovery modeJaesoo Lee2017-03-151-0/+1
* Make /proc/sys/kernel/perf_event_max_sample_rate accessible to untrusted_app.Yabin Cui2017-03-071-0/+1
* Label /proc/miscNick Kralevich2017-03-031-0/+1
* Restrict /proc/sys/vm/mmap_rnd_bitsLuis Hector Chavez2017-02-231-0/+2
* Label /proc/config.gzNick Kralevich2017-02-161-0/+1
* Define policy for /proc/uid_io/statsJin Qian2017-01-181-0/+1
* Define policy for /proc/uid_procstat/set.Jeff Sharkey2017-01-171-0/+1