aboutsummaryrefslogtreecommitdiffstats
path: root/tests
Commit message (Expand)AuthorAgeFilesLines
* Test that /proc files have proc_type attribute.Tri Vo2018-03-281-3/+13
* Revert "Test that /proc files have proc_type attribute."Tri Vo2018-03-281-13/+3
* Test that /proc files have proc_type attribute.Tri Vo2018-03-281-3/+13
* Assert types labeled in genfs_contexts have correct attributesJeff Vander Stoep2018-03-234-3/+128
* Improve data separation test coverageJeff Vander Stoep2018-03-235-11/+197
* Silence expandtypeattribute build-time warning.Tri Vo2018-02-071-0/+3
* Renames nonplat_* to vendor_*Bowgo Tsai2018-02-051-1/+1
* Test that /data is properly labeledJeff Vander Stoep2018-01-301-1/+9
* Remove vendor_init from coredomainTom Cherry2018-01-291-0/+1
* Fix error message formatJeff Vander Stoep2018-01-191-1/+1
* Files under /vendor must have attribute vendor_file_type.Tri Vo2018-01-111-0/+6
* Prepare treble_sepolicy_tests for inclusion in CTSJeff Vander Stoep2017-11-201-11/+14
* Prepare python tests to be run in CTSJeff Vander Stoep2017-10-044-16/+13
* Move python sepolicy tests to embedded launcherJeff Vander Stoep2017-10-042-3/+6
* Sync internal master and AOSP sepolicy.Dan Cashman2017-09-268-122/+758
* Move python scripts to python_binary_host build ruleJeff Vander Stoep2017-09-231-10/+18
* Fix libsepolwrap with SANITIZE_HOST=addressDan Willemsen2017-09-011-1/+10
* Run Treble sepolicy tests at build timeJeff Vander Stoep2017-06-053-29/+75
* Verify correct application of labels and attributesJeff Vander Stoep2017-06-055-0/+692