blob: de5c53c479963b0066d01382e7ad3d8420bf2067 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
|
###
### Ephemeral apps.
###
### This file defines the security policy for apps with the ephemeral
### feature.
###
### The ephemeral_app domain is a reduced permissions sandbox allowing
### ephemeral applications to be safely installed and run. Non ephemeral
### applications may also opt-in to ephemeral to take advantage of the
### additional security features.
###
### PackageManager flags an app as ephemeral at install time.
typeattribute ephemeral_app coredomain;
net_domain(ephemeral_app)
app_domain(ephemeral_app)
# Allow ephemeral apps to read/write files in visible storage if provided fds
allow ephemeral_app { sdcard_type media_rw_data_file }:file {read write getattr ioctl lock append};
# services
allow ephemeral_app audioserver_service:service_manager find;
allow ephemeral_app cameraserver_service:service_manager find;
allow ephemeral_app mediaserver_service:service_manager find;
allow ephemeral_app mediaextractor_service:service_manager find;
allow ephemeral_app mediacodec_service:service_manager find;
allow ephemeral_app mediametrics_service:service_manager find;
allow ephemeral_app mediadrmserver_service:service_manager find;
allow ephemeral_app surfaceflinger_service:service_manager find;
allow ephemeral_app radio_service:service_manager find;
allow ephemeral_app ephemeral_app_api_service:service_manager find;
###
### neverallow rules
###
# Executable content should never be loaded from an ephemeral app home directory.
neverallow ephemeral_app app_data_file:file { execute execute_no_trans };
# Receive or send uevent messages.
neverallow ephemeral_app domain:netlink_kobject_uevent_socket *;
# Receive or send generic netlink messages
neverallow ephemeral_app domain:netlink_socket *;
# Too much leaky information in debugfs. It's a security
# best practice to ensure these files aren't readable.
neverallow ephemeral_app debugfs:file read;
# execute gpu_device
neverallow ephemeral_app gpu_device:chr_file execute;
# access files in /sys with the default sysfs label
neverallow ephemeral_app sysfs:file *;
# Avoid reads from generically labeled /proc files
# Create a more specific label if needed
neverallow ephemeral_app proc:file { no_rw_file_perms no_x_file_perms };
# Directly access external storage
neverallow ephemeral_app { sdcard_type media_rw_data_file }:file {open create};
neverallow ephemeral_app { sdcard_type media_rw_data_file }:dir search;
# Avoid reads to proc_net, it contains too much device wide information about
# ongoing connections.
neverallow ephemeral_app proc_net:file no_rw_file_perms;
|