blob: 3fa79efcef8b66af46f34f7763551cacbdf874e3 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
|
###
### Untrusted_app_25
###
### This file defines the rules for untrusted apps running with
### targetSdkVersion <= 25.
###
### Apps are labeled based on mac_permissions.xml (maps signer and
### optionally package name to seinfo value) and seapp_contexts (maps UID
### and optionally seinfo value to domain for process and type for data
### directory). The untrusted_app domain is the default assignment in
### seapp_contexts for any app with UID between APP_AID (10000)
### and AID_ISOLATED_START (99000) if the app has no specific seinfo
### value as determined from mac_permissions.xml. In current AOSP, this
### domain is assigned to all non-system apps as well as to any system apps
### that are not signed by the platform key. To move
### a system app into a specific domain, add a signer entry for it to
### mac_permissions.xml and assign it one of the pre-existing seinfo values
### or define and use a new seinfo value in both mac_permissions.xml and
### seapp_contexts.
###
typeattribute untrusted_app_25 coredomain;
app_domain(untrusted_app_25)
untrusted_app_domain(untrusted_app_25)
net_domain(untrusted_app_25)
bluetooth_domain(untrusted_app_25)
# Allow the allocation and use of ptys
# Used by: https://play.google.com/store/apps/details?id=jackpal.androidterm
create_pty(untrusted_app_25)
# b/34115651 - net.dns* properties read
# This will go away in a future Android release
get_prop(untrusted_app_25, net_dns_prop)
# b/35917228 - /proc/misc access
# This will go away in a future Android release
allow untrusted_app_25 proc_misc:file r_file_perms;
# Access to /proc/tty/drivers, to allow apps to determine if they
# are running in an emulated environment.
# b/33214085 b/33814662 b/33791054 b/33211769
# https://github.com/strazzere/anti-emulator/blob/master/AntiEmulator/src/diff/strazzere/anti/emulator/FindEmulator.java
# This will go away in a future Android release
allow untrusted_app_25 proc_tty_drivers:file r_file_perms;
|