aboutsummaryrefslogblamecommitdiffstats
blob: e1a7a0630641af5119f6316cc32937549a651c9e (plain) (tree)
1
2
3
4
5
6
7
8
9
            
                               

                       

                            
                  
                           
                    
                 
                   
                   
                
                
                               
                 
                

                 
                 
                  
                     

                                                                                                  
                       
                      
                   



                                   
                    
            
                  
                    
                  
CONFIG_PPC=y
CONFIG_SYS_TEXT_BASE=0x80000000
CONFIG_MPC83xx=y
CONFIG_TARGET_TQM834X=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_OF_STDOUT_VIA_ALIAS=y
CONFIG_BOOTDELAY=6
CONFIG_BOARD_EARLY_INIT_R=y
CONFIG_HUSH_PARSER=y
CONFIG_CMD_IMLS=y
CONFIG_CMD_ASKENV=y
CONFIG_CMD_EEPROM=y
CONFIG_CMD_I2C=y
CONFIG_CMD_PCI=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_MII=y
CONFIG_CMD_PING=y
CONFIG_CMD_SNTP=y
CONFIG_CMD_DATE=y
CONFIG_CMD_JFFS2=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nor0=TQM834x-0"
CONFIG_MTDPARTS_DEFAULT="mtdparts=TQM834x-0:256k(u-boot),256k(env),1m(kernel),2m(initrd),-(user);"
# CONFIG_MMC is not set
CONFIG_MTD_NOR_FLASH=y
CONFIG_MTD_DEVICE=y
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
CONFIG_FLASH_CFI_MTD=y
CONFIG_SYS_FLASH_CFI=y
CONFIG_PHY_MARVELL=y
CONFIG_MII=y
CONFIG_TSEC_ENET=y
CONFIG_SYS_NS16550=y
CONFIG_OF_LIBFDT=y