blob: 7ef4843c72a7551b44f6c381d6673f189729ae4b (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_AT91=y
CONFIG_SYS_TEXT_BASE=0x73f00000
CONFIG_TARGET_AT91SAM9M10G45EK=y
CONFIG_SYS_MALLOC_F_LEN=0x2000
CONFIG_DEBUG_UART_BOARD_INIT=y
CONFIG_DEBUG_UART_BASE=0xffffee00
CONFIG_DEBUG_UART_CLOCK=132000000
CONFIG_DEBUG_UART=y
CONFIG_NR_DRAM_BANKS=1
CONFIG_SD_BOOT=y
CONFIG_BOOTDELAY=3
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 mtdparts=atmel_nand:8M(bootstrap/uboot/kernel)ro,-(rootfs) root=/dev/mmcblk0p2 rw rootwait"
# CONFIG_CONSOLE_MUX is not set
CONFIG_SYS_CONSOLE_IS_IN_ENV=y
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_HUSH_PARSER=y
CONFIG_SYS_PROMPT="U-Boot> "
# CONFIG_CMD_BDI is not set
CONFIG_CMD_BOOTZ=y
# CONFIG_CMD_IMI is not set
# CONFIG_CMD_FLASH is not set
# CONFIG_CMD_LOADS is not set
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_PING=y
CONFIG_CMD_FAT=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="at91sam9m10g45ek"
CONFIG_ENV_IS_IN_FAT=y
CONFIG_DM=y
CONFIG_CLK=y
CONFIG_CLK_AT91=y
CONFIG_DM_GPIO=y
CONFIG_AT91_GPIO=y
CONFIG_DM_MMC=y
CONFIG_GENERIC_ATMEL_MCI=y
CONFIG_NAND=y
CONFIG_NAND_ATMEL=y
CONFIG_DM_ETH=y
CONFIG_MACB=y
CONFIG_PINCTRL=y
CONFIG_PINCTRL_AT91=y
CONFIG_DM_SERIAL=y
CONFIG_DEBUG_UART_ATMEL=y
CONFIG_DEBUG_UART_ANNOUNCE=y
CONFIG_ATMEL_USART=y
CONFIG_TIMER=y
CONFIG_ATMEL_PIT_TIMER=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_STORAGE=y
CONFIG_LCD=y
|