aboutsummaryrefslogblamecommitdiffstats
blob: 354c24ff16eb5242b40c9a5ef1f79040aca3b7b9 (plain) (tree)
1
2
3
4
5
6
7
8
9
            
                  
                               
                             
                              


                                 
                   
                      
                  
                  

                               
                                     
                    
                            
                  
                             
                

                         

                
                               

                 
                
                     

                                                                                                                                                        
                   
                                          
                       






                          
                   
                     
                  
                        


                     
                         
                            
                    
            
               

                        
            
               
                    
            
CONFIG_ARM=y
CONFIG_ARCH_AT91=y
CONFIG_SYS_TEXT_BASE=0x26f00000
CONFIG_TARGET_AT91SAM9N12EK=y
CONFIG_SYS_MALLOC_F_LEN=0x2000
CONFIG_DEBUG_UART_BOARD_INIT=y
CONFIG_DEBUG_UART_BASE=0xfffff200
CONFIG_DEBUG_UART_CLOCK=132000000
CONFIG_DEBUG_UART=y
CONFIG_NR_DRAM_BANKS=1
CONFIG_NAND_BOOT=y
CONFIG_BOOTDELAY=3
# CONFIG_CONSOLE_MUX is not set
CONFIG_SYS_CONSOLE_IS_IN_ENV=y
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_HUSH_PARSER=y
CONFIG_SYS_PROMPT="U-Boot> "
CONFIG_CMD_BOOTZ=y
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_NAND_TRIMFFS=y
CONFIG_CMD_SF=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_PING=y
CONFIG_CMD_FAT=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nand0=atmel_nand"
CONFIG_MTDPARTS_DEFAULT="mtdparts=atmel_nand:256k(bootstrap)ro,512k(uboot)ro,256k(env),256k(env_redundant),256k(spare),512k(dtb),6M(kernel)ro,-(rootfs)"
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="at91sam9n12ek"
CONFIG_ENV_IS_IN_NAND=y
CONFIG_DM=y
CONFIG_CLK=y
CONFIG_CLK_AT91=y
CONFIG_DM_GPIO=y
CONFIG_AT91_GPIO=y
CONFIG_DM_MMC=y
CONFIG_GENERIC_ATMEL_MCI=y
CONFIG_NAND_ATMEL=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_ATMEL=y
CONFIG_PINCTRL=y
CONFIG_PINCTRL_AT91=y
CONFIG_DM_SERIAL=y
CONFIG_DEBUG_UART_ATMEL=y
CONFIG_DEBUG_UART_ANNOUNCE=y
CONFIG_ATMEL_USART=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_TIMER=y
CONFIG_ATMEL_PIT_TIMER=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_STORAGE=y
CONFIG_LCD=y