blob: b4564f210140091a631fd55a980743b6eac21312 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_DAVINCI=y
CONFIG_SYS_TEXT_BASE=0x60000000
CONFIG_TARGET_DA850EVM=y
CONFIG_DA850_LOWLEVEL=y
CONFIG_TI_COMMON_CMD_OPTIONS=y
CONFIG_NR_DRAM_BANKS=1
CONFIG_SYS_EXTRA_OPTIONS="USE_NOR,DIRECT_NOR_BOOT"
CONFIG_BOOTDELAY=3
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="mem=32M console=ttyS2,115200n8 root=/dev/mtdblock2 rw noinitrd ip=dhcp"
CONFIG_MISC_INIT_R=y
CONFIG_VERSION_VARIABLE=y
# CONFIG_DISPLAY_CPUINFO is not set
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_BOARD_EARLY_INIT_F=y
CONFIG_HUSH_PARSER=y
CONFIG_SYS_PROMPT="U-Boot > "
# CONFIG_CMD_BOOTZ is not set
CONFIG_CMD_IMLS=y
CONFIG_CRC32_VERIFY=y
# CONFIG_CMD_EEPROM is not set
CONFIG_CMD_DM=y
# CONFIG_CMD_GPIO is not set
# CONFIG_CMD_GPT is not set
# CONFIG_CMD_MMC is not set
# CONFIG_CMD_PART is not set
# CONFIG_CMD_SPI is not set
# CONFIG_CMD_SETEXPR is not set
# CONFIG_CMD_TIME is not set
# CONFIG_CMD_EXT2 is not set
# CONFIG_CMD_EXT4 is not set
# CONFIG_CMD_FAT is not set
# CONFIG_CMD_FS_GENERIC is not set
CONFIG_CMD_DIAG=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="da850-evm"
CONFIG_ENV_IS_IN_FLASH=y
CONFIG_DM=y
CONFIG_BLK=y
CONFIG_DA8XX_GPIO=y
CONFIG_DM_I2C=y
CONFIG_SYS_I2C_DAVINCI=y
# CONFIG_MMC is not set
CONFIG_MTD_NOR_FLASH=y
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_SYS_FLASH_PROTECTION=y
CONFIG_SYS_FLASH_CFI=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_STMICRO=y
CONFIG_SPI_FLASH_WINBOND=y
CONFIG_MII=y
CONFIG_DRIVER_TI_EMAC=y
CONFIG_PINCTRL=y
CONFIG_PINCTRL_SINGLE=y
CONFIG_SPECIFY_CONSOLE_INDEX=y
CONFIG_DM_SERIAL=y
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_DAVINCI_SPI=y
|