blob: 5c498749d60442ba966900f126a2db6f60f8f743 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_DAVINCI=y
CONFIG_SYS_TEXT_BASE=0xc1080000
CONFIG_TARGET_DA850EVM=y
CONFIG_TI_COMMON_CMD_OPTIONS=y
CONFIG_SPL_LIBCOMMON_SUPPORT=y
CONFIG_SPL_LIBGENERIC_SUPPORT=y
CONFIG_SPL_SERIAL_SUPPORT=y
CONFIG_SPL=y
CONFIG_SPL_SPI_FLASH_SUPPORT=y
CONFIG_SPL_SPI_SUPPORT=y
CONFIG_SYS_EXTRA_OPTIONS="MAC_ADDR_IN_SPIFLASH"
CONFIG_BOOTDELAY=3
CONFIG_VERSION_VARIABLE=y
# CONFIG_DISPLAY_CPUINFO is not set
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_BOARD_EARLY_INIT_F=y
CONFIG_SPL_BOARD_INIT=y
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_NAND_SUPPORT=y
CONFIG_SPL_SPI_LOAD=y
CONFIG_HUSH_PARSER=y
CONFIG_SYS_PROMPT="U-Boot > "
CONFIG_CRC32_VERIFY=y
# CONFIG_CMD_EEPROM is not set
CONFIG_CMD_DM=y
# CONFIG_CMD_FLASH is not set
# CONFIG_CMD_GPT is not set
CONFIG_CMD_NAND=y
# CONFIG_CMD_SETEXPR is not set
# CONFIG_CMD_TIME is not set
# CONFIG_CMD_EXT4 is not set
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nand0=nand512"
CONFIG_MTDPARTS_DEFAULT="mtdparts=nand512:128k(u-boot env),512k(u-boot),128k(spl-os),8m(kernel),-(rootfs)"
CONFIG_CMD_DIAG=y
CONFIG_OF_CONTROL=y
CONFIG_SPL_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="da850-evm"
CONFIG_SPL_OF_PLATDATA=y
CONFIG_ENV_IS_IN_NAND=y
CONFIG_DM=y
CONFIG_SPL_DM=y
CONFIG_DM_GPIO=y
CONFIG_DA8XX_GPIO=y
CONFIG_DM_I2C=y
CONFIG_NAND=y
CONFIG_NAND_DAVINCI=y
CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y
CONFIG_SYS_NAND_U_BOOT_OFFS=0x28000
CONFIG_SPL_NAND_SIMPLE=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_STMICRO=y
CONFIG_SPI_FLASH_WINBOND=y
CONFIG_SPI_FLASH_MTD=y
CONFIG_PINCTRL=y
CONFIG_PINCTRL_SINGLE=y
CONFIG_DM_SERIAL=y
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_DAVINCI_SPI=y
# CONFIG_FAT_WRITE is not set
CONFIG_USE_TINY_PRINTF=y
|