aboutsummaryrefslogblamecommitdiffstats
blob: 41dfbd3263abeada8cb7aef5d0409f85bdef767a (plain) (tree)
1
2
3
4
5
6
7
8
9
            
                 
                             
                        
                                                  
                      
                  
                                     
                              
                             
                 
                
                               
                 
                
                 

                 
                  
                     
                                                               
                
                      
                   
                                              
                       
                       
              
            
                    
            
                     
                    
CONFIG_ARM=y
CONFIG_KIRKWOOD=y
CONFIG_SYS_TEXT_BASE=0x600000
CONFIG_TARGET_DOCKSTAR=y
CONFIG_IDENT_STRING="\nSeagate FreeAgent DockStar"
CONFIG_NR_DRAM_BANKS=2
CONFIG_BOOTDELAY=3
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_SYS_PROMPT="DockStar> "
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_NAND=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
CONFIG_CMD_MII=y
CONFIG_CMD_PING=y
CONFIG_CMD_EXT2=y
CONFIG_CMD_FAT=y
CONFIG_CMD_JFFS2=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDPARTS_DEFAULT="mtdparts=orion_nand:1m(uboot),-(root)"
CONFIG_CMD_UBI=y
CONFIG_ISO_PARTITION=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="kirkwood-dockstar"
CONFIG_ENV_IS_IN_NAND=y
# CONFIG_MMC is not set
CONFIG_MVGBE=y
CONFIG_MII=y
CONFIG_SYS_NS16550=y
CONFIG_USB=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_STORAGE=y