aboutsummaryrefslogblamecommitdiffstats
blob: 07c89a41e7bd14acb90baaf634b4d9a746adaa36 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13

                   
            









                                                                                                             
                      
                                            
                        
                  
                             
                                     
                                     
                                                  
                       
            
                   
                     
                                         
CONFIG_ARM=y
CONFIG_ARCH_SUNXI=y
CONFIG_SPL=y
CONFIG_MACH_SUN7I=y
CONFIG_DRAM_CLK=384
CONFIG_OLD_SUNXI_KERNEL_COMPAT=y
CONFIG_MMC0_CD_PIN="PI5"
CONFIG_USB0_VBUS_PIN="PG11"
CONFIG_USB0_VBUS_DET="PH7"
CONFIG_USB1_VBUS_PIN="PG10"
CONFIG_VIDEO_LCD_MODE="x:800,y:480,depth:24,pclk_khz:33000,le:45,ri:209,up:22,lo:22,hs:1,vs:1,sync:3,vmode:0"
CONFIG_VIDEO_LCD_POWER="PH22"
CONFIG_VIDEO_LCD_PANEL_LVDS=y
CONFIG_NR_DRAM_BANKS=1
# CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set
CONFIG_SPL_I2C_SUPPORT=y
CONFIG_CMD_UNZIP=y
# CONFIG_CMD_FLASH is not set
# CONFIG_SPL_DOS_PARTITION is not set
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_DEFAULT_DEVICE_TREE="sun7i-a20-icnova-swac"
CONFIG_ETH_DESIGNWARE=y
CONFIG_MII=y
CONFIG_SUN7I_GMAC=y
CONFIG_USB_EHCI_HCD=y
CONFIG_SYS_USB_EVENT_POLL_VIA_INT_QUEUE=y