blob: 57b5d9387009c6e79fd4bdd6ca0607fd426f1286 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_TARGET_LS1012AQDS=y
CONFIG_SYS_TEXT_BASE=0x40100000
CONFIG_FSL_LS_PPA=y
CONFIG_QSPI_AHB_INIT=y
CONFIG_AHCI=y
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=2
# CONFIG_SYS_MALLOC_F is not set
CONFIG_FIT_VERBOSE=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_OF_STDOUT_VIA_ALIAS=y
CONFIG_SYS_EXTRA_OPTIONS="QSPI_BOOT"
CONFIG_QSPI_BOOT=y
CONFIG_BOOTDELAY=10
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 quiet lpj=250000"
# CONFIG_USE_BOOTCOMMAND is not set
CONFIG_MISC_INIT_R=y
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_DISPLAY_BOARDINFO_LATE=y
CONFIG_CMD_GREPENV=y
CONFIG_CMD_EEPROM=y
CONFIG_CMD_MEMTEST=y
CONFIG_CMD_GPT=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_PCI=y
CONFIG_CMD_SF=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_CACHE=y
CONFIG_CMD_DATE=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1012a-qds"
CONFIG_ENV_IS_IN_SPI_FLASH=y
CONFIG_NET_RANDOM_ETHADDR=y
CONFIG_DM=y
CONFIG_SCSI_AHCI=y
CONFIG_SATA_CEVA=y
CONFIG_DM_MMC=y
CONFIG_FSL_ESDHC=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
# CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
CONFIG_FSL_PFE=y
CONFIG_DM_ETH=y
CONFIG_E1000=y
CONFIG_PCI=y
CONFIG_DM_PCI=y
CONFIG_DM_PCI_COMPAT=y
CONFIG_PCIE_LAYERSCAPE=y
CONFIG_SCSI=y
CONFIG_DM_SCSI=y
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_FSL_DSPI=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_XHCI_DWC3=y
CONFIG_USB_STORAGE=y
|