CONFIG_ARM=y
CONFIG_TARGET_LS1043ARDB=y
CONFIG_SYS_TEXT_BASE=0x82000000
CONFIG_SPL_LIBCOMMON_SUPPORT=y
CONFIG_SPL_LIBGENERIC_SUPPORT=y
CONFIG_SECURE_BOOT=y
CONFIG_FSL_LS_PPA=y
CONFIG_SPL_MMC_SUPPORT=y
CONFIG_SPL_SERIAL_SUPPORT=y
CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
CONFIG_SPL=y
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=2
CONFIG_FIT_VERBOSE=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_SYS_EXTRA_OPTIONS="RAMBOOT_PBL,SPL_FSL_PBL,SD_BOOT"
CONFIG_SD_BOOT=y
CONFIG_BOOTDELAY=10
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 mtdparts=60000000.nor:2m@0x100000(nor_bank0_uboot),40m@0x1100000(nor_bank0_fit),7m(nor_bank0_user),2m@0x4100000(nor_bank4_uboot),40m@0x5100000(nor_bank4_fit),-(nor_bank4_user);7e800000.flash:1m(nand_uboot),1m(nand_uboot_env),20m(nand_fit);spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)"
CONFIG_MISC_INIT_R=y
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y
CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x110
CONFIG_SPL_CRYPTO_SUPPORT=y
CONFIG_SPL_HASH_SUPPORT=y
CONFIG_SPL_ENV_SUPPORT=y
CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT=y
CONFIG_SPL_WATCHDOG_SUPPORT=y
CONFIG_CMD_IMLS=y
CONFIG_CMD_GPT=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_NAND=y
CONFIG_CMD_SF=y
CONFIG_CMD_USB=y
CONFIG_CMD_CACHE=y
CONFIG_MP=y
CONFIG_MTDPARTS_DEFAULT="mtdparts=60000000.nor:2m@0x100000(nor_bank0_uboot),40m@0x1100000(nor_bank0_fit),7m(nor_bank0_user),2m@0x4100000(nor_bank4_uboot),40m@0x5100000(nor_bank4_fit),-(nor_bank4_user);7e800000.flash:1m(nand_uboot),1m(nand_uboot_env),20m(nand_fit);spi0.0:1m(uboot),5m(kernel),1m(dtb),9m(file_system)"
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1043a-rdb"
CONFIG_DM=y
CONFIG_SPL_DM=y
CONFIG_FSL_ESDHC=y
CONFIG_MTD_NOR_FLASH=y
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
CONFIG_SYS_FLASH_CFI=y
CONFIG_SPI_FLASH=y
CONFIG_PHYLIB=y
CONFIG_PHY_GIGE=y
CONFIG_E1000=y
CONFIG_PCI=y
CONFIG_DM_PCI=y
CONFIG_DM_PCI_COMPAT=y
CONFIG_PCIE_LAYERSCAPE=y
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_XHCI_DWC3=y
CONFIG_USB_STORAGE=y
CONFIG_RSA=y
CONFIG_SPL_RSA=y