blob: 089faa484ee860eea30ff8de2b1e907dbe6f83ec (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_TARGET_LS1088ARDB=y
CONFIG_SYS_TEXT_BASE=0x20100000
CONFIG_FSL_LS_PPA=y
CONFIG_QSPI_AHB_INIT=y
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=2
# CONFIG_SYS_MALLOC_F is not set
CONFIG_FIT_VERBOSE=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_OF_STDOUT_VIA_ALIAS=y
CONFIG_SYS_EXTRA_OPTIONS="SYS_FSL_DDR4, QSPI_BOOT"
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x3000000 default_hugepagesz=2m hugepagesz=2m hugepages=256"
# CONFIG_USE_BOOTCOMMAND is not set
CONFIG_MISC_INIT_R=y
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_DISPLAY_BOARDINFO_LATE=y
CONFIG_CMD_GREPENV=y
CONFIG_CMD_MEMTEST=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_SF=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_MP=y
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="fsl-ls1088a-rdb"
CONFIG_ENV_IS_IN_SPI_FLASH=y
CONFIG_NET_RANDOM_ETHADDR=y
CONFIG_DM=y
CONFIG_SCSI_AHCI=y
CONFIG_DM_MMC=y
CONFIG_FSL_ESDHC=y
CONFIG_DM_SPI_FLASH=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_SPANSION=y
# CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
CONFIG_E1000=y
CONFIG_MII=y
CONFIG_PCI=y
CONFIG_DM_PCI=y
CONFIG_DM_PCI_COMPAT=y
CONFIG_PCIE_LAYERSCAPE=y
CONFIG_SYS_NS16550=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_FSL_DSPI=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_XHCI_DWC3=y
CONFIG_USB_DWC3=y
CONFIG_USB_STORAGE=y
CONFIG_USB_GADGET=y
CONFIG_EFI_LOADER_BOUNCE_BUFFER=y
|