blob: 1f2c0524278bee6ddb7eff0afcd34ec01161fb66 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_TARGET_LS2080A_EMU=y
CONFIG_SYS_TEXT_BASE=0x30100000
CONFIG_IDENT_STRING=" LS2080A-EMU"
CONFIG_NR_DRAM_BANKS=3
CONFIG_FIT=y
CONFIG_FIT_VERBOSE=y
CONFIG_OF_BOARD_SETUP=y
CONFIG_OF_STDOUT_VIA_ALIAS=y
CONFIG_SYS_EXTRA_OPTIONS="EMU"
CONFIG_BOOTDELAY=10
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyS0,115200 root=/dev/ram0 earlycon=uart8250,mmio,0x21c0500 ramdisk_size=0x2000000 default_hugepagesz=2m hugepagesz=2m hugepages=256"
# CONFIG_USE_BOOTCOMMAND is not set
# CONFIG_DISPLAY_BOARDINFO is not set
# CONFIG_CMD_CONSOLE is not set
# CONFIG_CMD_XIMG is not set
# CONFIG_CMD_EDITENV is not set
CONFIG_CMD_GREPENV=y
CONFIG_CMD_I2C=y
# CONFIG_CMD_LOADS is not set
# CONFIG_CMD_ITEST is not set
# CONFIG_CMD_SETEXPR is not set
# CONFIG_CMD_NFS is not set
CONFIG_CMD_CACHE=y
# CONFIG_CMD_MISC is not set
CONFIG_MP=y
# CONFIG_DOS_PARTITION is not set
# CONFIG_ISO_PARTITION is not set
# CONFIG_EFI_PARTITION is not set
CONFIG_FSL_CAAM=y
# CONFIG_MMC is not set
CONFIG_SYS_NS16550=y
CONFIG_OF_LIBFDT=y
CONFIG_EFI_LOADER_BOUNCE_BUFFER=y
|