aboutsummaryrefslogblamecommitdiffstats
blob: f28ca5bcbf34722b75dc1bdb7046a7de5a044bf0 (plain) (tree)

























                                     
                     

                                                                                                                                             












                                                       





                                   






























                                     
CONFIG_ARM=y
CONFIG_ARCH_OMAP2PLUS=y
CONFIG_TI_COMMON_CMD_OPTIONS=y
# CONFIG_SPL_GPIO_SUPPORT is not set
CONFIG_SYS_MALLOC_F_LEN=0x2000
CONFIG_TARGET_OMAP3_LOGIC=y
# CONFIG_SPL_OMAP3_ID_NAND is not set
CONFIG_SPL=y
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=2
# CONFIG_USE_BOOTCOMMAND is not set
CONFIG_SYS_CONSOLE_INFO_QUIET=y
CONFIG_VERSION_VARIABLE=y
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_MTD_SUPPORT=y
CONFIG_SPL_OS_BOOT=y
CONFIG_SYS_PROMPT="OMAP Logic # "
# CONFIG_CMD_IMI is not set
CONFIG_CMD_SPL=y
CONFIG_CMD_SPL_NAND_OFS=0x240000
CONFIG_CMD_SPL_WRITE_SIZE=0x20000
# CONFIG_CMD_EEPROM is not set
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_NAND=y
CONFIG_CMD_NAND_LOCK_UNLOCK=y
CONFIG_CMD_CACHE=y
CONFIG_CMD_MTDPARTS=y
CONFIG_MTDIDS_DEFAULT="nand0=omap2-nand.0,nor0=physmap-flash.0"
CONFIG_MTDPARTS_DEFAULT="mtdparts=omap2-nand.0:512k(MLO),1792k(u-boot),128k(spl-os),128k(u-boot-env),6m(kernel),-(fs);physmap-flash.0:-(nor)"
CONFIG_CMD_UBI=y
CONFIG_OF_CONTROL=y
CONFIG_SPL_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="logicpd-som-lv-35xx-devkit"
CONFIG_SPL_OF_PLATDATA=y
# CONFIG_ENV_IS_IN_FAT is not set
CONFIG_ENV_IS_IN_NAND=y
CONFIG_SPL_DM=y
CONFIG_USB_FUNCTION_FASTBOOT=y
CONFIG_FASTBOOT_BUF_ADDR=0x82000000
CONFIG_DM_I2C=y
CONFIG_DM_MMC=y
CONFIG_MMC_OMAP_HS=y
CONFIG_MTD_NOR_FLASH=y
CONFIG_FLASH_CFI_DRIVER=y
CONFIG_SYS_FLASH_USE_BUFFER_WRITE=y
CONFIG_FLASH_CFI_MTD=y
CONFIG_SYS_FLASH_PROTECTION=y
CONFIG_SYS_FLASH_CFI=y
CONFIG_NAND=y
CONFIG_SYS_NAND_BUSWIDTH_16BIT=y
CONFIG_SYS_NAND_U_BOOT_LOCATIONS=y
CONFIG_SYS_NAND_U_BOOT_OFFS=0x80000
CONFIG_SPL_NAND_SIMPLE=y
CONFIG_SMC911X=y
CONFIG_SMC911X_BASE=0x08000000
CONFIG_SMC911X_32_BIT=y
CONFIG_PINCTRL=y
CONFIG_PINCTRL_SINGLE=y
CONFIG_DM_PMIC=y
# CONFIG_SPL_PMIC_CHILDREN is not set
CONFIG_DM_REGULATOR=y
CONFIG_DM_REGULATOR_FIXED=y
CONFIG_DM_REGULATOR_GPIO=y
CONFIG_SPECIFY_CONSOLE_INDEX=y
CONFIG_SPI=y
CONFIG_DM_SPI=y
CONFIG_OMAP3_SPI=y
CONFIG_USB=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_MUSB_GADGET=y
CONFIG_USB_MUSB_OMAP2PLUS=y
CONFIG_TWL4030_USB=y
CONFIG_USB_GADGET=y
CONFIG_USB_GADGET_MANUFACTURER="TI"
CONFIG_USB_GADGET_VENDOR_NUM=0x0451
CONFIG_USB_GADGET_PRODUCT_NUM=0xd022
CONFIG_USB_ETHER=y
CONFIG_BCH=y
# CONFIG_SPL_OF_LIBFDT is not set