blob: f269de62931b4784d5029ff73e17ff8c1877e4e9 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_SUNXI=y
CONFIG_SPL=y
CONFIG_MACH_SUN4I=y
CONFIG_DRAM_CLK=432
CONFIG_USB0_VBUS_PIN="PB9"
CONFIG_USB0_VBUS_DET="PH5"
CONFIG_USB0_ID_DET="PH4"
CONFIG_VIDEO_LCD_MODE="x:1024,y:768,depth:18,pclk_khz:100000,le:480,ri:260,up:6,lo:16,hs:320,vs:10,sync:3,vmode:0"
CONFIG_VIDEO_LCD_DCLK_PHASE=0
CONFIG_VIDEO_LCD_POWER="PH8"
CONFIG_VIDEO_LCD_BL_EN="PH7"
CONFIG_VIDEO_LCD_BL_PWM="PB2"
CONFIG_VIDEO_LCD_PANEL_LVDS=y
CONFIG_NR_DRAM_BANKS=1
# CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set
CONFIG_SPL_I2C_SUPPORT=y
# CONFIG_CMD_FLASH is not set
# CONFIG_SPL_DOS_PARTITION is not set
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_DEFAULT_DEVICE_TREE="sun4i-a10-pov-protab2-ips9"
CONFIG_USB_MUSB_HOST=y
CONFIG_SYS_USB_EVENT_POLL_VIA_INT_QUEUE=y
|