blob: e26c6e74bf6f4ca67cb45b20212b67dfd5c116ce (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_SUNXI=y
CONFIG_SPL=y
CONFIG_MACH_SUN8I_A23=y
CONFIG_DRAM_CLK=432
CONFIG_DRAM_ZQ=63306
CONFIG_MMC0_CD_PIN="PB4"
CONFIG_USB0_VBUS_PIN="AXP0-VBUS-ENABLE"
CONFIG_USB0_VBUS_DET="AXP0-VBUS-DETECT"
CONFIG_USB0_ID_DET="PH8"
CONFIG_AXP_GPIO=y
CONFIG_VIDEO_LCD_MODE="x:800,y:480,depth:18,pclk_khz:33000,le:36,ri:210,up:18,lo:22,hs:10,vs:5,sync:3,vmode:0"
CONFIG_VIDEO_LCD_DCLK_PHASE=0
CONFIG_VIDEO_LCD_POWER="PH7"
CONFIG_VIDEO_LCD_BL_EN="PH6"
CONFIG_VIDEO_LCD_BL_PWM="PH0"
CONFIG_NR_DRAM_BANKS=1
# CONFIG_SYS_MALLOC_CLEAR_ON_INIT is not set
# CONFIG_CMD_FLASH is not set
# CONFIG_SPL_DOS_PARTITION is not set
# CONFIG_SPL_EFI_PARTITION is not set
CONFIG_DEFAULT_DEVICE_TREE="sun8i-a23-q8-tablet"
CONFIG_AXP_DLDO1_VOLT=3300
CONFIG_CONS_INDEX=5
CONFIG_USB_MUSB_HOST=y
CONFIG_SYS_USB_EVENT_POLL_VIA_INT_QUEUE=y
|