aboutsummaryrefslogblamecommitdiffstats
blob: 32922b84ffa1bab13a9b8db55905763dcb55f8c0 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
            
                              




                               
                                 

                               

                        
                           
                   



                            
                      
                  



                         

                                                            
                               
                               
                        

                              
                        



                        


                                             
                             
                             
                














                               
                       
                                            





                   
                   
            
                  

                     
                                  

                                   
                             
CONFIG_X86=y
CONFIG_SYS_TEXT_BASE=0x1110000
CONFIG_SPL_LIBCOMMON_SUPPORT=y
CONFIG_SPL_LIBGENERIC_SUPPORT=y
CONFIG_SYS_MALLOC_F_LEN=0x1000
CONFIG_MAX_CPUS=2
CONFIG_SPL_SERIAL_SUPPORT=y
CONFIG_SPL_DRIVERS_MISC_SUPPORT=y
CONFIG_DEBUG_UART_BASE=0x3f8
CONFIG_DEBUG_UART_CLOCK=1843200
CONFIG_SPL_SPI_SUPPORT=y
CONFIG_X86_RUN_64BIT=y
CONFIG_TARGET_QEMU_X86_64=y
CONFIG_DEBUG_UART=y
CONFIG_SMP=y
CONFIG_GENERATE_PIRQ_TABLE=y
CONFIG_GENERATE_MP_TABLE=y
CONFIG_GENERATE_ACPI_TABLE=y
CONFIG_NR_DRAM_BANKS=8
CONFIG_BUILD_ROM=y
CONFIG_FIT=y
CONFIG_SPL_LOAD_FIT=y
CONFIG_BOOTSTAGE=y
CONFIG_BOOTSTAGE_REPORT=y
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="root=/dev/sdb3 init=/sbin/init rootwait ro"
CONFIG_SYS_CONSOLE_INFO_QUIET=y
CONFIG_DISPLAY_BOARDINFO_LATE=y
CONFIG_LAST_STAGE_INIT=y
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_CPU_SUPPORT=y
CONFIG_SPL_ENV_SUPPORT=y
CONFIG_SPL_NET_SUPPORT=y
CONFIG_SPL_PCI_SUPPORT=y
CONFIG_SPL_PCH_SUPPORT=y
CONFIG_SPL_RTC_SUPPORT=y
CONFIG_HUSH_PARSER=y
CONFIG_CMD_CPU=y
# CONFIG_CMD_BOOTEFI_HELLO_COMPILE is not set
CONFIG_CMD_BOOTEFI_SELFTEST=y
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_IDE=y
CONFIG_CMD_SF=y
CONFIG_CMD_SPI=y
CONFIG_CMD_USB=y
# CONFIG_CMD_SETEXPR is not set
CONFIG_CMD_DHCP=y
# CONFIG_CMD_NFS is not set
CONFIG_CMD_PING=y
CONFIG_CMD_TIME=y
CONFIG_CMD_QFW=y
CONFIG_CMD_BOOTSTAGE=y
CONFIG_CMD_EXT2=y
CONFIG_CMD_EXT4=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_CMD_FAT=y
CONFIG_CMD_FS_GENERIC=y
CONFIG_SPL_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="qemu-x86_i440fx"
CONFIG_SPL_DM=y
CONFIG_REGMAP=y
CONFIG_SPL_REGMAP=y
CONFIG_SYSCON=y
CONFIG_SPL_SYSCON=y
CONFIG_CPU=y
CONFIG_SPL_DM_RTC=y
CONFIG_SPI=y
CONFIG_SPL_TIMER=y
CONFIG_USB_STORAGE=y
CONFIG_USB_KEYBOARD=y
CONFIG_FRAMEBUFFER_SET_VESA_MODE=y
CONFIG_FRAMEBUFFER_VESA_MODE_USER=y
CONFIG_FRAMEBUFFER_VESA_MODE=0x144
CONFIG_CONSOLE_SCROLL_LINES=5