blob: 97366cdfff0cdd649ad4a5d2dd0e891d52485006 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_SOCFPGA=y
CONFIG_SYS_TEXT_BASE=0x01000040
CONFIG_SYS_MALLOC_F_LEN=0x2000
CONFIG_TARGET_SOCFPGA_SR1500=y
CONFIG_SPL=y
CONFIG_SPL_STACK_R_ADDR=0x00800000
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=1
CONFIG_FIT=y
# CONFIG_USE_BOOTCOMMAND is not set
CONFIG_SYS_CONSOLE_IS_IN_ENV=y
CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE=y
CONFIG_SYS_CONSOLE_ENV_OVERWRITE=y
CONFIG_SYS_CONSOLE_INFO_QUIET=y
CONFIG_DEFAULT_FDT_FILE="socfpga_cyclone5_sr1500.dtb"
CONFIG_VERSION_VARIABLE=y
# CONFIG_DISPLAY_BOARDINFO is not set
CONFIG_DISPLAY_BOARDINFO_LATE=y
CONFIG_BOARD_EARLY_INIT_F=y
CONFIG_SPL_SYS_MALLOC_SIMPLE=y
CONFIG_SPL_STACK_R=y
CONFIG_SPL_SPI_LOAD=y
CONFIG_CMD_ASKENV=y
CONFIG_CMD_GREPENV=y
CONFIG_CMD_MEMTEST=y
# CONFIG_CMD_FLASH is not set
CONFIG_CMD_GPIO=y
CONFIG_CMD_I2C=y
CONFIG_CMD_MMC=y
CONFIG_CMD_SF=y
CONFIG_CMD_SPI=y
CONFIG_CMD_CACHE=y
CONFIG_CMD_TIME=y
CONFIG_CMD_EXT4_WRITE=y
CONFIG_MTDIDS_DEFAULT="nor0=ff705000.spi.0"
CONFIG_MTDPARTS_DEFAULT="mtdparts=ff705000.spi.0:1m(u-boot),256k(env1),256k(env2),14848k(boot),16m(rootfs),-@1536k(UBI)0"
CONFIG_CMD_UBI=y
# CONFIG_ISO_PARTITION is not set
# CONFIG_EFI_PARTITION is not set
CONFIG_DEFAULT_DEVICE_TREE="socfpga_cyclone5_sr1500"
CONFIG_ENV_IS_IN_SPI_FLASH=y
CONFIG_SPL_DM=y
CONFIG_SPL_DM_SEQ_ALIAS=y
CONFIG_BOOTCOUNT_LIMIT=y
CONFIG_SYS_BOOTCOUNT_ADDR=0xfffffff8
CONFIG_FPGA_SOCFPGA=y
CONFIG_DM_GPIO=y
CONFIG_DWAPB_GPIO=y
CONFIG_DM_I2C=y
CONFIG_SYS_I2C_DW=y
CONFIG_DM_MMC=y
CONFIG_MMC_DW=y
CONFIG_MTD_DEVICE=y
CONFIG_SPI_FLASH=y
CONFIG_SPI_FLASH_BAR=y
CONFIG_SPI_FLASH_STMICRO=y
# CONFIG_SPI_FLASH_USE_4K_SECTORS is not set
CONFIG_PHY_MARVELL=y
CONFIG_DM_ETH=y
CONFIG_PHY_GIGE=y
CONFIG_ETH_DESIGNWARE=y
CONFIG_MII=y
CONFIG_DM_RESET=y
CONFIG_SPI=y
CONFIG_CADENCE_QSPI=y
CONFIG_USE_TINY_PRINTF=y
|