blob: 2df8cc373207d5e97ab7210ecd638ac3f9169652 (
plain) (
tree)
|
|
CONFIG_ARM=y
CONFIG_ARCH_STI=y
CONFIG_SYS_TEXT_BASE=0x7D600000
CONFIG_IDENT_STRING="STMicroelectronics STiH410-B2260"
CONFIG_DISTRO_DEFAULTS=y
CONFIG_NR_DRAM_BANKS=1
CONFIG_FIT=y
CONFIG_FIT_VERBOSE=y
CONFIG_USE_BOOTARGS=y
CONFIG_BOOTARGS="console=ttyAS1,115200 CONSOLE=/dev/ttyAS1 consoleblank=0 root=/dev/mmcblk0p2 rootfstype=ext4 rw rootwait mem=992M@0x40000000 vmalloc=256m"
# CONFIG_DISPLAY_CPUINFO is not set
CONFIG_SYS_PROMPT="stih410-b2260 => "
CONFIG_CMD_GPT=y
CONFIG_CMD_MMC=y
CONFIG_CMD_USB=y
CONFIG_CMD_TIME=y
CONFIG_CMD_TIMER=y
CONFIG_CMD_EXT4_WRITE=y
# CONFIG_ISO_PARTITION is not set
CONFIG_OF_CONTROL=y
CONFIG_DEFAULT_DEVICE_TREE="stih410-b2260"
CONFIG_REGMAP=y
CONFIG_SYSCON=y
CONFIG_CLK=y
CONFIG_USB_FUNCTION_FASTBOOT=y
CONFIG_FASTBOOT_BUF_ADDR=0x40000000
CONFIG_FASTBOOT_BUF_SIZE=0x3DF00000
CONFIG_FASTBOOT_FLASH=y
CONFIG_FASTBOOT_FLASH_MMC_DEV=0
CONFIG_FASTBOOT_CMD_OEM_FORMAT=y
CONFIG_MISC=y
CONFIG_MMC_SDHCI=y
CONFIG_MMC_SDHCI_STI=y
CONFIG_PHY=y
CONFIG_STI_USB_PHY=y
CONFIG_PINCTRL=y
CONFIG_STI_RESET=y
CONFIG_STI_ASC_SERIAL=y
CONFIG_SYSRESET=y
CONFIG_TIMER=y
CONFIG_USB=y
CONFIG_DM_USB=y
CONFIG_USB_XHCI_HCD=y
CONFIG_USB_XHCI_DWC3=y
CONFIG_USB_EHCI_HCD=y
CONFIG_USB_EHCI_GENERIC=y
CONFIG_USB_OHCI_HCD=y
CONFIG_USB_OHCI_GENERIC=y
CONFIG_USB_DWC3=y
CONFIG_USB_DWC3_GADGET=y
CONFIG_USB_STORAGE=y
CONFIG_USB_GADGET=y
CONFIG_USB_GADGET_MANUFACTURER="STMicroelectronics"
CONFIG_USB_GADGET_VENDOR_NUM=0x483
CONFIG_USB_GADGET_PRODUCT_NUM=0x7270
CONFIG_OF_LIBFDT_OVERLAY=y
CONFIG_SPL_OF_LIBFDT=y
|