aboutsummaryrefslogblamecommitdiffstats
blob: 936cee0d36cedc7ad3fa55180666175582f16bd0 (plain) (tree)
1
2
3
4
5
                                    



                                                        












                                                                                
                     

                     
                               
 

                                   

                                                                     
                                                           














                                            

                                                 
                                                             

 
                                                                        
                                                              
 

                                                                       
 

                                                          
                                                                             

                                                         

 

                                                 


                                



                                                           












                                                                              
         


                                        
 
                                                   
 
                        
                                                     
 
                                                         

                          
                                                             

                          




                                                              








                                                                         
 
                 



                                                                      
                                                               

                                                              
                                                                        
 
                                                                         


                            
                                                                            
                                                                             
                                                           

                       
                                  
                           




                                                                
 


                                                                        



                                                                
                                                                   




                                                                            
                                                                               












                                                                        

                                                                      
 

                                                                             
                                                   








                                                                      



                                                                               
 
                                                                         

                            
                     
 
                                                                            
                                                                             
                                                           









                                                                
                                      



                                                                        



                                                                

                                                                   
                   

                                                    
                                               
                                                                              
                                                              


                                                                       

                                                                  
                                                                    
                                                             
                                                         
                                      

                                                                            
                                                    













                                                                        

                                                                      
 
                                                                          
                                                                             
                                                                      

                 








                                                        
                                                     
                                      




                                  


                  
                                              
 

                                                                  

 

                                                          
 
                                                                        

 



















                                                                   


                                        
                                            
                                                               

                                                         
  
 
      
// SPDX-License-Identifier: GPL-2.0+
/*
 * (C) Copyright 2001
 * Raymond Lo, lo@routefree.com
 * Wolfgang Denk, DENX Software Engineering, wd@denx.de.
 */

/*
 * Support for harddisk partitions.
 *
 * To be compatible with LinuxPPC and Apple we use the standard Apple
 * SCSI disk partitioning scheme. For more information see:
 * http://developer.apple.com/techpubs/mac/Devices/Devices-126.html#MARKER-14-92
 */

#include <common.h>
#include <command.h>
#include <ide.h>
#include <memalign.h>
#include "part_dos.h"

#ifdef CONFIG_HAVE_BLOCK_DEVICE

#define DOS_PART_DEFAULT_SECTOR 512

/* Convert char[4] in little endian format to the host format integer
 */
static inline unsigned int le32_to_int(unsigned char *le32)
{
    return ((le32[3] << 24) +
	    (le32[2] << 16) +
	    (le32[1] << 8) +
	     le32[0]
	   );
}

static inline int is_extended(int part_type)
{
    return (part_type == 0x5 ||
	    part_type == 0xf ||
	    part_type == 0x85);
}

static inline int is_bootable(dos_partition_t *p)
{
	return (p->sys_ind == 0xef) || (p->boot_ind == 0x80);
}

static void print_one_part(dos_partition_t *p, lbaint_t ext_part_sector,
			   int part_num, unsigned int disksig)
{
	lbaint_t lba_start = ext_part_sector + le32_to_int (p->start4);
	lbaint_t lba_size  = le32_to_int (p->size4);

	printf("%3d\t%-10" LBAFlength "u\t%-10" LBAFlength
		"u\t%08x-%02x\t%02x%s%s\n",
		part_num, lba_start, lba_size, disksig, part_num, p->sys_ind,
		(is_extended(p->sys_ind) ? " Extd" : ""),
		(is_bootable(p) ? " Boot" : ""));
}

static int test_block_type(unsigned char *buffer)
{
	int slot;
	struct dos_partition *p;

	if((buffer[DOS_PART_MAGIC_OFFSET + 0] != 0x55) ||
	    (buffer[DOS_PART_MAGIC_OFFSET + 1] != 0xaa) ) {
		return (-1);
	} /* no DOS Signature at all */
	p = (struct dos_partition *)&buffer[DOS_PART_TBL_OFFSET];
	for (slot = 0; slot < 3; slot++) {
		if (p->boot_ind != 0 && p->boot_ind != 0x80) {
			if (!slot &&
			    (strncmp((char *)&buffer[DOS_PBR_FSTYPE_OFFSET],
				     "FAT", 3) == 0 ||
			     strncmp((char *)&buffer[DOS_PBR32_FSTYPE_OFFSET],
				     "FAT32", 5) == 0)) {
				return DOS_PBR; /* is PBR */
			} else {
				return -1;
			}
		}
	}
	return DOS_MBR;	    /* Is MBR */
}


static int part_test_dos(struct blk_desc *dev_desc)
{
#ifndef CONFIG_SPL_BUILD
	ALLOC_CACHE_ALIGN_BUFFER(legacy_mbr, mbr, 1);

	if (blk_dread(dev_desc, 0, 1, (ulong *)mbr) != 1)
		return -1;

	if (test_block_type((unsigned char *)mbr) != DOS_MBR)
		return -1;

	if (dev_desc->sig_type == SIG_TYPE_NONE &&
	    mbr->unique_mbr_signature != 0) {
		dev_desc->sig_type = SIG_TYPE_MBR;
		dev_desc->mbr_sig = mbr->unique_mbr_signature;
	}
#else
	ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz);

	if (blk_dread(dev_desc, 0, 1, (ulong *)buffer) != 1)
		return -1;

	if (test_block_type(buffer) != DOS_MBR)
		return -1;
#endif

	return 0;
}

/*  Print a partition that is relative to its Extended partition table
 */
static void print_partition_extended(struct blk_desc *dev_desc,
				     lbaint_t ext_part_sector,
				     lbaint_t relative,
				     int part_num, unsigned int disksig)
{
	ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz);
	dos_partition_t *pt;
	int i;

	if (blk_dread(dev_desc, ext_part_sector, 1, (ulong *)buffer) != 1) {
		printf ("** Can't read partition table on %d:" LBAFU " **\n",
			dev_desc->devnum, ext_part_sector);
		return;
	}
	i=test_block_type(buffer);
	if (i != DOS_MBR) {
		printf ("bad MBR sector signature 0x%02x%02x\n",
			buffer[DOS_PART_MAGIC_OFFSET],
			buffer[DOS_PART_MAGIC_OFFSET + 1]);
		return;
	}

	if (!ext_part_sector)
		disksig = le32_to_int(&buffer[DOS_PART_DISKSIG_OFFSET]);

	/* Print all primary/logical partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		/*
		 * fdisk does not show the extended partitions that
		 * are not in the MBR
		 */

		if ((pt->sys_ind != 0) &&
		    (ext_part_sector == 0 || !is_extended (pt->sys_ind)) ) {
			print_one_part(pt, ext_part_sector, part_num, disksig);
		}

		/* Reverse engr the fdisk part# assignment rule! */
		if ((ext_part_sector == 0) ||
		    (pt->sys_ind != 0 && !is_extended (pt->sys_ind)) ) {
			part_num++;
		}
	}

	/* Follows the extended partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		if (is_extended (pt->sys_ind)) {
			lbaint_t lba_start
				= le32_to_int (pt->start4) + relative;

			print_partition_extended(dev_desc, lba_start,
				ext_part_sector == 0  ? lba_start : relative,
				part_num, disksig);
		}
	}

	return;
}


/*  Print a partition that is relative to its Extended partition table
 */
static int part_get_info_extended(struct blk_desc *dev_desc,
				  lbaint_t ext_part_sector, lbaint_t relative,
				  int part_num, int which_part,
				  disk_partition_t *info, unsigned int disksig)
{
	ALLOC_CACHE_ALIGN_BUFFER(unsigned char, buffer, dev_desc->blksz);
	dos_partition_t *pt;
	int i;
	int dos_type;

	if (blk_dread(dev_desc, ext_part_sector, 1, (ulong *)buffer) != 1) {
		printf ("** Can't read partition table on %d:" LBAFU " **\n",
			dev_desc->devnum, ext_part_sector);
		return -1;
	}
	if (buffer[DOS_PART_MAGIC_OFFSET] != 0x55 ||
		buffer[DOS_PART_MAGIC_OFFSET + 1] != 0xaa) {
		printf ("bad MBR sector signature 0x%02x%02x\n",
			buffer[DOS_PART_MAGIC_OFFSET],
			buffer[DOS_PART_MAGIC_OFFSET + 1]);
		return -1;
	}

#if CONFIG_IS_ENABLED(PARTITION_UUIDS)
	if (!ext_part_sector)
		disksig = le32_to_int(&buffer[DOS_PART_DISKSIG_OFFSET]);
#endif

	/* Print all primary/logical partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		/*
		 * fdisk does not show the extended partitions that
		 * are not in the MBR
		 */
		if (((pt->boot_ind & ~0x80) == 0) &&
		    (pt->sys_ind != 0) &&
		    (part_num == which_part) &&
		    (ext_part_sector == 0 || is_extended(pt->sys_ind) == 0)) {
			info->blksz = DOS_PART_DEFAULT_SECTOR;
			info->start = (lbaint_t)(ext_part_sector +
					le32_to_int(pt->start4));
			info->size  = (lbaint_t)le32_to_int(pt->size4);
			part_set_generic_name(dev_desc, part_num,
					      (char *)info->name);
			/* sprintf(info->type, "%d, pt->sys_ind); */
			strcpy((char *)info->type, "U-Boot");
			info->bootable = is_bootable(pt);
#if CONFIG_IS_ENABLED(PARTITION_UUIDS)
			sprintf(info->uuid, "%08x-%02x", disksig, part_num);
#endif
			info->sys_ind = pt->sys_ind;
			return 0;
		}

		/* Reverse engr the fdisk part# assignment rule! */
		if ((ext_part_sector == 0) ||
		    (pt->sys_ind != 0 && !is_extended (pt->sys_ind)) ) {
			part_num++;
		}
	}

	/* Follows the extended partitions */
	pt = (dos_partition_t *) (buffer + DOS_PART_TBL_OFFSET);
	for (i = 0; i < 4; i++, pt++) {
		if (is_extended (pt->sys_ind)) {
			lbaint_t lba_start
				= le32_to_int (pt->start4) + relative;

			return part_get_info_extended(dev_desc, lba_start,
				 ext_part_sector == 0 ? lba_start : relative,
				 part_num, which_part, info, disksig);
		}
	}

	/* Check for DOS PBR if no partition is found */
	dos_type = test_block_type(buffer);

	if (dos_type == DOS_PBR) {
		info->start = 0;
		info->size = dev_desc->lba;
		info->blksz = DOS_PART_DEFAULT_SECTOR;
		info->bootable = 0;
		strcpy((char *)info->type, "U-Boot");
#if CONFIG_IS_ENABLED(PARTITION_UUIDS)
		info->uuid[0] = 0;
#endif
		return 0;
	}

	return -1;
}

void part_print_dos(struct blk_desc *dev_desc)
{
	printf("Part\tStart Sector\tNum Sectors\tUUID\t\tType\n");
	print_partition_extended(dev_desc, 0, 0, 1, 0);
}

int part_get_info_dos(struct blk_desc *dev_desc, int part,
		      disk_partition_t *info)
{
	return part_get_info_extended(dev_desc, 0, 0, 1, part, info, 0);
}

int is_valid_dos_buf(void *buf)
{
	return test_block_type(buf) == DOS_MBR ? 0 : -1;
}

int write_mbr_partition(struct blk_desc *dev_desc, void *buf)
{
	if (is_valid_dos_buf(buf))
		return -1;

	/* write MBR */
	if (blk_dwrite(dev_desc, 0, 1, buf) != 1) {
		printf("%s: failed writing '%s' (1 blks at 0x0)\n",
		       __func__, "MBR");
		return 1;
	}

	return 0;
}

U_BOOT_PART_TYPE(dos) = {
	.name		= "DOS",
	.part_type	= PART_TYPE_DOS,
	.max_entries	= DOS_ENTRY_NUMBERS,
	.get_info	= part_get_info_ptr(part_get_info_dos),
	.print		= part_print_ptr(part_print_dos),
	.test		= part_test_dos,
};

#endif