aboutsummaryrefslogblamecommitdiffstats
blob: 1b120ac3e1a372c92e7ef6b73fb00f710dc7dfcd (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11










                                                                                       

                                                                                



                                                                      
Subject: Re: [PATCH][CFT] bring ARM memory layout in line with the documented behaviour
From: "Anders Larsen" <alarsen@rea.de>
Date: Thu, 18 Sep 2003 14:15:21 +0200
To: Wolfgang Denk <wd@denx.de>

...
>I still see  references  to  _armboot_start,  _armboot_end_data,  and
>_armboot_end - which role do these play now? Can we get rid of them?
>
>How are they (should they be) set in your memory map above?

_armboot_start contains the value of CONFIG_SYS_TEXT_BASE (0xA07E0000); it seems
CONFIG_SYS_TEXT_BASE and _armboot_start are both used for the same purpose in
different parts of the (ARM) code.
Furthermore, the startup code (cpu/<arm>/start.S) internally uses
another variable (_TEXT_BASE) with the same content as _armboot_start.
I agree that this mess should be cleaned up.