aboutsummaryrefslogblamecommitdiffstats
blob: 302efddc2729aa00b3598d35342e1a8adb77994c (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
                                    
  
                                
                                
                                       







                                                                         



                   

                       
                           
                     
                               
                                  
 




                                      




                                                                              
 

                                             


                                                                              
 
                                                         
                                    
 

                                                                        


                 
                                                       
                                         

                                                        
                                                                              
 
                                                

 
                                                        
                                               
 

                                                                        


                                                      
                                                                              
 
                                                       
                                
                                         
            

                                                       

 

                                                                
 

                                                                        


                

                                                        

                                                         
                                                                         
 
                                                        

 

                                                                    
 

                                                                        


                                                         
                                                                            
 
                                                        
                                      
                                         
            

                                                        

 

                                                            
 

                                                                        


                                                     
                                                           
 
                                                    
                 
                                         
            

                                                    





                           
                                     
                                                                           
 
                                                          

                                                
                                                                  
 


                                                 


                 
                                                             

                                                                            
 

                                                          

                                          
                               

                                                 
                                              
 


                                                 


                 
                                      
                                                                     
 

                                                          

                

                                                          
 



                                                                     
 
                                           

 
                                        
                                                                                
 

                                                          
 
                                                                        
                                                                

                                          


                               

 






                                                                       
                                                                       

                                          
                                                     
                                                                        

                                          
                                                     
                                                                        

                              
                                                        


         




                                                                        







                                     
                                                                        
                                                             













                                                                             
                                                  




                                                              
                                                   








                                                   
   
                                          
 









                                              
 










                                                   
                                                                 


























                                                                       




                                                                    







                                                                          



                                                                            


                                                  
                                           


                                                         

         



















                                                                           
                                                                      
                 
         

                 
 








                                                               
                                    
  
// SPDX-License-Identifier: GPL-2.0+
/*
 * NVIDIA Tegra20 GPIO handling.
 *  (C) Copyright 2010-2012,2015
 *  NVIDIA Corporation <www.nvidia.com>
 */

/*
 * Based on (mostly copied from) kw_gpio.c based Linux 2.6 kernel driver.
 * Tom Warren (twarren@nvidia.com)
 */

#include <common.h>
#include <dm.h>
#include <malloc.h>
#include <errno.h>
#include <fdtdec.h>
#include <asm/io.h>
#include <asm/bitops.h>
#include <asm/arch/tegra.h>
#include <asm/gpio.h>
#include <dm/device-internal.h>
#include <dt-bindings/gpio/gpio.h>

static const int CONFIG_SFIO = 0;
static const int CONFIG_GPIO = 1;
static const int DIRECTION_INPUT = 0;
static const int DIRECTION_OUTPUT = 1;

struct tegra_gpio_platdata {
	struct gpio_ctlr_bank *bank;
	const char *port_name;	/* Name of port, e.g. "B" */
	int base_gpio;		/* Port number for this port (0, 1,.., n-1) */
};

/* Information about each port at run-time */
struct tegra_port_info {
	struct gpio_ctlr_bank *bank;
	int base_gpio;		/* Port number for this port (0, 1,.., n-1) */
};

/* Return config of pin 'gpio' as GPIO (1) or SFIO (0) */
static int get_config(unsigned gpio)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;
	int type;

	u = readl(&bank->gpio_config[GPIO_PORT(gpio)]);
	type = (u >> GPIO_BIT(gpio)) & 1;

	debug("get_config: port = %d, bit = %d is %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), type ? "GPIO" : "SFPIO");

	return type ? CONFIG_GPIO : CONFIG_SFIO;
}

/* Config pin 'gpio' as GPIO or SFIO, based on 'type' */
static void set_config(unsigned gpio, int type)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;

	debug("set_config: port = %d, bit = %d, %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), type ? "GPIO" : "SFPIO");

	u = readl(&bank->gpio_config[GPIO_PORT(gpio)]);
	if (type != CONFIG_SFIO)
		u |= 1 << GPIO_BIT(gpio);
	else
		u &= ~(1 << GPIO_BIT(gpio));
	writel(u, &bank->gpio_config[GPIO_PORT(gpio)]);
}

/* Return GPIO pin 'gpio' direction - 0 = input or 1 = output */
static int get_direction(unsigned gpio)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;
	int dir;

	u = readl(&bank->gpio_dir_out[GPIO_PORT(gpio)]);
	dir =  (u >> GPIO_BIT(gpio)) & 1;

	debug("get_direction: port = %d, bit = %d, %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), dir ? "OUT" : "IN");

	return dir ? DIRECTION_OUTPUT : DIRECTION_INPUT;
}

/* Config GPIO pin 'gpio' as input or output (OE) as per 'output' */
static void set_direction(unsigned gpio, int output)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;

	debug("set_direction: port = %d, bit = %d, %s\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), output ? "OUT" : "IN");

	u = readl(&bank->gpio_dir_out[GPIO_PORT(gpio)]);
	if (output != DIRECTION_INPUT)
		u |= 1 << GPIO_BIT(gpio);
	else
		u &= ~(1 << GPIO_BIT(gpio));
	writel(u, &bank->gpio_dir_out[GPIO_PORT(gpio)]);
}

/* set GPIO pin 'gpio' output bit as 0 or 1 as per 'high' */
static void set_level(unsigned gpio, int high)
{
	struct gpio_ctlr *ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	struct gpio_ctlr_bank *bank = &ctlr->gpio_bank[GPIO_BANK(gpio)];
	u32 u;

	debug("set_level: port = %d, bit %d == %d\n",
		GPIO_FULLPORT(gpio), GPIO_BIT(gpio), high);

	u = readl(&bank->gpio_out[GPIO_PORT(gpio)]);
	if (high)
		u |= 1 << GPIO_BIT(gpio);
	else
		u &= ~(1 << GPIO_BIT(gpio));
	writel(u, &bank->gpio_out[GPIO_PORT(gpio)]);
}

/*
 * Generic_GPIO primitives.
 */

/* set GPIO pin 'gpio' as an input */
static int tegra_gpio_direction_input(struct udevice *dev, unsigned offset)
{
	struct tegra_port_info *state = dev_get_priv(dev);

	/* Configure GPIO direction as input. */
	set_direction(state->base_gpio + offset, DIRECTION_INPUT);

	/* Enable the pin as a GPIO */
	set_config(state->base_gpio + offset, 1);

	return 0;
}

/* set GPIO pin 'gpio' as an output, with polarity 'value' */
static int tegra_gpio_direction_output(struct udevice *dev, unsigned offset,
				       int value)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;

	/* Configure GPIO output value. */
	set_level(gpio, value);

	/* Configure GPIO direction as output. */
	set_direction(gpio, DIRECTION_OUTPUT);

	/* Enable the pin as a GPIO */
	set_config(state->base_gpio + offset, 1);

	return 0;
}

/* read GPIO IN value of pin 'gpio' */
static int tegra_gpio_get_value(struct udevice *dev, unsigned offset)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;
	int val;

	debug("%s: pin = %d (port %d:bit %d)\n", __func__,
	      gpio, GPIO_FULLPORT(gpio), GPIO_BIT(gpio));

	if (get_direction(gpio) == DIRECTION_INPUT)
		val = readl(&state->bank->gpio_in[GPIO_PORT(gpio)]);
	else
		val = readl(&state->bank->gpio_out[GPIO_PORT(gpio)]);

	return (val >> GPIO_BIT(gpio)) & 1;
}

/* write GPIO OUT value to pin 'gpio' */
static int tegra_gpio_set_value(struct udevice *dev, unsigned offset, int value)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;

	debug("gpio_set_value: pin = %d (port %d:bit %d), value = %d\n",
	      gpio, GPIO_FULLPORT(gpio), GPIO_BIT(gpio), value);

	/* Configure GPIO output value. */
	set_level(gpio, value);

	return 0;
}

void gpio_config_table(const struct tegra_gpio_config *config, int len)
{
	int i;

	for (i = 0; i < len; i++) {
		switch (config[i].init) {
		case TEGRA_GPIO_INIT_IN:
			set_direction(config[i].gpio, DIRECTION_INPUT);
			break;
		case TEGRA_GPIO_INIT_OUT0:
			set_level(config[i].gpio, 0);
			set_direction(config[i].gpio, DIRECTION_OUTPUT);
			break;
		case TEGRA_GPIO_INIT_OUT1:
			set_level(config[i].gpio, 1);
			set_direction(config[i].gpio, DIRECTION_OUTPUT);
			break;
		}
		set_config(config[i].gpio, CONFIG_GPIO);
	}
}

static int tegra_gpio_get_function(struct udevice *dev, unsigned offset)
{
	struct tegra_port_info *state = dev_get_priv(dev);
	int gpio = state->base_gpio + offset;

	if (!get_config(gpio))
		return GPIOF_FUNC;
	else if (get_direction(gpio))
		return GPIOF_OUTPUT;
	else
		return GPIOF_INPUT;
}

static int tegra_gpio_xlate(struct udevice *dev, struct gpio_desc *desc,
			    struct ofnode_phandle_args *args)
{
	int gpio, port, ret;

	gpio = args->args[0];
	port = gpio / TEGRA_GPIOS_PER_PORT;
	ret = device_get_child(dev, port, &desc->dev);
	if (ret)
		return ret;
	desc->offset = gpio % TEGRA_GPIOS_PER_PORT;
	desc->flags = args->args[1] & GPIO_ACTIVE_LOW ? GPIOD_ACTIVE_LOW : 0;

	return 0;
}

static const struct dm_gpio_ops gpio_tegra_ops = {
	.direction_input	= tegra_gpio_direction_input,
	.direction_output	= tegra_gpio_direction_output,
	.get_value		= tegra_gpio_get_value,
	.set_value		= tegra_gpio_set_value,
	.get_function		= tegra_gpio_get_function,
	.xlate			= tegra_gpio_xlate,
};

/**
 * Returns the name of a GPIO port
 *
 * GPIOs are named A, B, C, ..., Z, AA, BB, CC, ...
 *
 * @base_port: Base port number (0, 1..n-1)
 * @return allocated string containing the name
 */
static char *gpio_port_name(int base_port)
{
	char *name, *s;

	name = malloc(3);
	if (name) {
		s = name;
		*s++ = 'A' + (base_port % 26);
		if (base_port >= 26)
			*s++ = *name;
		*s = '\0';
	}

	return name;
}

static const struct udevice_id tegra_gpio_ids[] = {
	{ .compatible = "nvidia,tegra30-gpio" },
	{ .compatible = "nvidia,tegra20-gpio" },
	{ }
};

static int gpio_tegra_probe(struct udevice *dev)
{
	struct gpio_dev_priv *uc_priv = dev_get_uclass_priv(dev);
	struct tegra_port_info *priv = dev->priv;
	struct tegra_gpio_platdata *plat = dev->platdata;

	/* Only child devices have ports */
	if (!plat)
		return 0;

	priv->bank = plat->bank;
	priv->base_gpio = plat->base_gpio;

	uc_priv->gpio_count = TEGRA_GPIOS_PER_PORT;
	uc_priv->bank_name = plat->port_name;

	return 0;
}

/**
 * We have a top-level GPIO device with no actual GPIOs. It has a child
 * device for each Tegra port.
 */
static int gpio_tegra_bind(struct udevice *parent)
{
	struct tegra_gpio_platdata *plat = parent->platdata;
	struct gpio_ctlr *ctlr;
	int bank_count;
	int bank;
	int ret;

	/* If this is a child device, there is nothing to do here */
	if (plat)
		return 0;

	/* TODO(sjg@chromium.org): Remove once SPL supports device tree */
#ifdef CONFIG_SPL_BUILD
	ctlr = (struct gpio_ctlr *)NV_PA_GPIO_BASE;
	bank_count = TEGRA_GPIO_BANKS;
#else
	{
	int len;

	/*
	 * This driver does not make use of interrupts, other than to figure
	 * out the number of GPIO banks
	 */
	len = dev_read_size(parent, "interrupts");
	if (len < 0)
		return len;
	bank_count = len / 3 / sizeof(u32);
	ctlr = (struct gpio_ctlr *)dev_read_addr(parent);
	if ((ulong)ctlr == FDT_ADDR_T_NONE)
		return -EINVAL;
	}
#endif
	for (bank = 0; bank < bank_count; bank++) {
		int port;

		for (port = 0; port < TEGRA_PORTS_PER_BANK; port++) {
			struct tegra_gpio_platdata *plat;
			struct udevice *dev;
			int base_port;

			plat = calloc(1, sizeof(*plat));
			if (!plat)
				return -ENOMEM;
			plat->bank = &ctlr->gpio_bank[bank];
			base_port = bank * TEGRA_PORTS_PER_BANK + port;
			plat->base_gpio = TEGRA_GPIOS_PER_PORT * base_port;
			plat->port_name = gpio_port_name(base_port);

			ret = device_bind(parent, parent->driver,
					  plat->port_name, plat, -1, &dev);
			if (ret)
				return ret;
			dev_set_of_offset(dev, dev_of_offset(parent));
		}
	}

	return 0;
}

U_BOOT_DRIVER(gpio_tegra) = {
	.name	= "gpio_tegra",
	.id	= UCLASS_GPIO,
	.of_match = tegra_gpio_ids,
	.bind	= gpio_tegra_bind,
	.probe = gpio_tegra_probe,
	.priv_auto_alloc_size = sizeof(struct tegra_port_info),
	.ops	= &gpio_tegra_ops,
	.flags	= DM_FLAG_PRE_RELOC,
};